Pressed Steel Swivel Castor, LIR-VKHT Series

Pressed Steel Swivel Castor, LIR-VKHT Series
Pressed Steel Swivel Castor, with Bolt Hole, Heat-Resistant, Blickle Templine® Wheel Special, with Solid Rubber Tyres, with Synthetic Rim, Heat-Resistant

Bracket: LIR series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: VKHT series

  • tyre: highly heat-resistant solid rubber, hardness 85 Shore A, colour black
  • rim: highly heat-resistant nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -30 °C to +260 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +260 °C
  • tyre flattening recovers when in motion under load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIR-VKHT 100G
LIR-VKHT 100G-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Weight
(g)

89.45 €

1 7 Days 1028032swivel castor649

111.07 €

1 7 Days 12510030swivel castor with brake777

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Wheel Characteristics Heat Resistance Bearing type plain bore Material (details) Tread material: Rubber, Wheel body material: highly heat-resistant nylon 6
Material Rubber Total height(mm) 125 Wheel diameter(mm) 100
Wheel width(mm) 30 Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 85 Shore A Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 260 Minimum temperature resistance(°C) -30
Load capacity at 4 km/h(kg) 100

Tech Support