Stainless Steel Swivel Castor, LIX-PHN Series

Stainless Steel Swivel Castor, LIX-PHN Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Heat-Resistant, Blickle Templine® Classic Thermoset Wheel, Heat-Resistant

Bracket: LIX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease
  • all parts including axle material are corrosion-resistant

Wheel: PHN series

  • phenolic resin, hardness 90 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -35 °C to +260 °C
  • wheels are only conditionally suitable for uneven floors and crossing thresholds

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIX-PHN 81G
LIX-PHN 100G
LIX-PHN 100G-OF
LIX-PHN 102G
LIX-PHN 102G-OF
LIX-PHN 125G
LIX-PHN 150G
LIX-PHN 200G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Maximum temperature resistance
(°C)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

89.69 €

1 7 Days 12580.01 to 140.0010085100301025828032260-35100

104.34 €

1 7 Days 23580.01 to 140.00100852005012570010030260-35125

111.90 €

1 7 Days 23580.01 to 140.00100852005012570010030260-35125

106.65 €

1 5 Days 235140.01 to 220.00100852005012580610038260-35150

120.92 €

1 5 Days 102140.01 to 220.0010085803212581010038260-35150

135.23 €

1 7 Days 102140.01 to 220.0010085803215095012540260-35150

261.05 €

1 7 Days 125220.01 to 320.0014011010030190265015050260-35300

334.15 €

1 7 Days 125320.01 to 485.0014011010030235392020050230-30350

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance
Bearing type plain bore Material (details) Tread material: Synthetic, Wheel body material: Blickle TempLine® Classic phenolic resin Material Synthetic
Product type swivel castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 90 Shore D Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking no

Tech Support