Stainless Steel Swivel Castor, LIX-POH Series (Part Numbers)

Stainless Steel Swivel Castor, LIX-POH Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Heat-Resistant Nylon Wheel

Bracket: LIX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease
  • all parts including axle material are corrosion-resistant

Wheel: POH series

  • highly heat-resistant nylon, impact resistant, hardness 85 Shore D, colour natural

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +170 °C
  • oven temperature temporarily up to +200 °C, wheel temperature must not exceed +170 °C
  • Load capacity may be reduced in temperatures over +70 °C
  • suitable for autoclaves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIX-POH 81G
LIX-POH 81G-FI
LIX-POH 100G
LIX-POH 100G-FI
LIX-POH 100G-FI-OF
LIX-POH 100G-OF
LIX-POH 125G
LIX-POH 125G-FI
LIX-POH 150G
LIX-POH 150G-FI
LIX-POH 150HXK
LIX-POH 150HXK-FI
LIX-POH 200G
LIX-POH 200G-FI
LIX-POH 200HXK
LIX-POH 200HXK-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

88.84 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510040plain boreswivel castor1025438032150

109.67 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.001008512540plain boreswivel castor with brake1026368032150

91.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125140.01 to 220.001008510030plain boreswivel castor12564010030150

114.99 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.001008512540plain boreswivel castor with brake12576110030150

122.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.001008512540plain boreswivel castor with brake12575810030150

99.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.001008515050plain boreswivel castor12564010030150

103.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.001008515050plain boreswivel castor15081012540150

130.01 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.001008515050plain boreswivel castor with brake15096212540150

218.97 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190320.01 to 485.0014011015050plain boreswivel castor190193615050350

271.18 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.0014011020050plain boreswivel castor with brake190235415050350

276.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.0014011020050Ball bearingswivel castor190217415050350

326.74 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.0014011020050Ball bearingswivel castor with brake190266515050350

269.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.0014011020050plain boreswivel castor235237520050350

321.58 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102320.01 to 485.001401108032plain boreswivel castor with brake235286420050350

334.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102320.01 to 485.001401108032Ball bearingswivel castor235267520050350

385.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.0014011010040Ball bearingswivel castor with brake235313820050350

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant Blickle TempLine® PerformanceLight nylon
Material Synthetic Suitable for autoclaves yes Mounting type top plate
Tread and tyre hardness 85 Shore D Tread color natural Wheel body color natural
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 170 Minimum temperature resistance(°C) -25

Tech Support