Stainless Steel Swivel Castor, LIXR-POSI Series

Stainless Steel Swivel Castor, LIXR-POSI Series
Stainless Steel Swivel Castor, with Bolt Hole Fitting, Heat-Resistant, Blickle Templine® Comfort Wheel, with Silicone Rubber Tread, with Synthetic Wheel Centre, Heat-Resistant

Bracket: LIXR series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • grease-free as standard (“-OF”)
  • all parts including axle material are corrosion-resistant

Wheel: POSI series

  • tread: highly heat-resistant silicone rubber, hardness 75 Shore A, colour black
  • wheel centre: highly heat-resistant thermoplastic, impact resistant, colour dark grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +250 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +250 °C
  • suitable for autoclaves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIXR-POSI 100G-FI-OF
LIXR-POSI 100G-OF
LIXR-POSI 125G-FI-OF
LIXR-POSI 125G-FI-SG-OF
LIXR-POSI 125G-OF
LIXR-POSI 125G-SG-OF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Non-staining Non-marking Maximum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

141.80 €

1 23 Days 15512540swivel castor with brake125780100blacknono250100

110.24 €

1 7 Days 15512540swivel castor125660100blacknono250100

183.09 €

1 23 Days 15512540swivel castor with brake150973125blacknono250120

186.55 €

1 23 Days 19715050swivel castor with brake150978125dark greyyesyes240120

163.61 €

1 7 Days 19715050swivel castor150843125blacknono250120

167.09 €

1 7 Days 19715050swivel castor150843125dark greyyesyes240120

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Plate Length L(mm) 70 Bearing type plain bore Material (details) Tread material: Rubber, Wheel body material: highly heat-resistant thermoplastic
Material Rubber Wheel width(mm) 40 Suitable for autoclaves yes
Mounting type bolt hole Tread and tyre hardness 75 Shore A Wheel body color dark grey
Tread hydrolysis-resistant no Rustproof yes Minimum temperature resistance(°C) -25

Tech Support