Stainless Steel Swivel Castor, LIX-VKHT Series

Stainless Steel Swivel Castor, LIX-VKHT Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Heat-Resistant, Blickle Templine® Wheel Special, with Solid Rubber Tyres, with Synthetic Rim, Heat-Resistant

Bracket: LIX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • grease-free as standard (“-OF”)

Wheel: VKHT series

  • tyre: highly heat-resistant solid rubber, hardness 85 Shore A, colour black
  • rim: highly heat-resistant nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -30 °C to +260 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +260 °C
  • tyre flattening recovers when in motion under load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIX-VKHT 100G-FI-OF
LIX-VKHT 100G-OF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Weight
(g)

166.40 €

1 7 Days swivel castor with brake836

142.90 €

1 5 Days swivel castor726

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 202 Load Range(daN) 80.01 to 140.00
Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 160 Wheel Width B(mm) 50 Bearing type plain bore
Material (details) Tread material: Rubber, Wheel body material: highly heat-resistant nylon 6 Material Rubber Total height(mm) 125
Wheel diameter(mm) 100 Wheel width(mm) 30 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 85 Shore A Tread color black
Wheel body color black Tread hydrolysis-resistant no Non-staining no
Rustproof yes Non-marking no Maximum temperature resistance(°C) 260
Minimum temperature resistance(°C) -30 Load capacity at 4 km/h(kg) 100

Tech Support