Blickle Synthetic Twin Castor Move, LKDGX-PATH Series (Part Numbers)

Blickle Synthetic Twin Castor Move, LKDGX-PATH Series
Blickle Synthetic Twin Castor Move, Corrosion-Resistant, Colour Silver Grey, Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LKDGX series

  • high-quality nylon 6, impact resistant
  • two corrosion-resistant grooved ball bearings in swivel head sealed on both sides
  • bolt hole
  • colour silver grey RAL 7001
  • all parts including axle material are corrosion-resistant
  • modern, appealing design

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey RAL 7001

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, temporarily up to +80 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKDGX-PATH 125XK-RIFI-ZAX51
LKDGX-PATH 125XK-RIFI-ZAX55
LKDGX-PATH 125XK-ZAX51
LKDGX-PATH 125XK-ZAX55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

107.71 €

1 23 Days 121Conductivity-10018130798125stem125

107.71 €

1 23 Days 121Conductivity-10018130806125stem125

83.33 €

1 7 Days 121Conductivity-10018130882125stem125

83.33 €

1 7 Days 121Conductivity-10018130890125stem125

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type twin wheel swivel castor Suitable for autoclaves no Tread and tyre hardness 94 Shore A
Tread color grey Wheel body color silver grey RAL 7001 Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support