Blickle Synthetic Twin Castor Move, LKDH-PATH Series

Blickle Synthetic Twin Castor Move, LKDH-PATH Series
Blickle Synthetic Twin Castor Move, with Special Mounting Height, Colour Grey White Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LKDH series

  • high-quality nylon 6, impact resistant
  • two grooved ball bearings in the swivel head sealed on both sides
  • bolt hole
  • colour grey white RAL 9002
  • modern, appealing design
  • with special mounting height

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour grey white RAL 9002

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, temporarily up to +80 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKDH-PATH 100K
LKDH-PATH 100K-9
LKDH-PATH 100K-9-ELS
LKDH-PATH 100K-9-FI
LKDH-PATH 100K-9-FI-ELS
LKDH-PATH 100K-11
LKDH-PATH 100K-11-ELS
LKDH-PATH 100K-11-FI
LKDH-PATH 100K-11-FI-ELS
LKDH-PATH 100K-ELS
LKDH-PATH 100K-ELS-GS10
LKDH-PATH 100K-ELS-GS12
LKDH-PATH 100K-ELS-ZA51
LKDH-PATH 100K-ELS-ZA55
LKDH-PATH 100K-FI
LKDH-PATH 100K-FI-ELS
LKDH-PATH 100K-FI-ELS-GS10
LKDH-PATH 100K-FI-ELS-GS12
LKDH-PATH 100K-FI-ELS-ZA51
LKDH-PATH 100K-FI-ELS-ZA55
LKDH-PATH 100K-FI-GS10
LKDH-PATH 100K-FI-GS12
LKDH-PATH 100K-FI-ZA51
LKDH-PATH 100K-FI-ZA55
LKDH-PATH 100K-GS10
LKDH-PATH 100K-GS12
LKDH-PATH 100K-ZA51
LKDH-PATH 100K-ZA55
LKDH-PATH 125K
LKDH-PATH 125K-11
LKDH-PATH 125K-11-ELS
LKDH-PATH 125K-11-FI
LKDH-PATH 125K-11-FI-ELS
LKDH-PATH 125K-11-RIFI
LKDH-PATH 125K-11-RIFI-ELS
LKDH-PATH 125K-ELS
LKDH-PATH 125K-ELS-GS10
LKDH-PATH 125K-ELS-GS12
LKDH-PATH 125K-ELS-ZA51
LKDH-PATH 125K-ELS-ZA55
LKDH-PATH 125K-FI
LKDH-PATH 125K-FI-ELS
LKDH-PATH 125K-FI-ELS-GS10
LKDH-PATH 125K-FI-ELS-GS12
LKDH-PATH 125K-FI-ELS-ZA51
LKDH-PATH 125K-FI-ELS-ZA55
LKDH-PATH 125K-FI-GS10
LKDH-PATH 125K-FI-GS12
LKDH-PATH 125K-FI-ZA51
LKDH-PATH 125K-FI-ZA55
LKDH-PATH 125K-GS10
LKDH-PATH 125K-GS12
LKDH-PATH 125K-RIFI
LKDH-PATH 125K-RIFI-ELS
LKDH-PATH 125K-RIFI-ELS-GS10
LKDH-PATH 125K-RIFI-ELS-GS12
LKDH-PATH 125K-RIFI-ELS-ZA51
LKDH-PATH 125K-RIFI-ELS-ZA55
LKDH-PATH 125K-RIFI-GS10
LKDH-PATH 125K-RIFI-GS12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

46.53 €

1 23 Days 121Conductivity10018121451100bolt hole100

46.53 €

1 23 Days 121-10018121454100bolt hole100

63.15 €

1 23 Days 121-10018121456100bolt hole100

54.24 €

1 23 Days 121-10018121489100bolt hole100

70.85 €

1 23 Days 121-10018121491100bolt hole100

46.53 €

1 23 Days 121-10018121453100bolt hole100

63.15 €

1 23 Days 121-10018121455100bolt hole100

54.24 €

1 23 Days 121-10018121488100bolt hole100

70.85 €

1 23 Days 121-10018121490100bolt hole100

63.15 €

1 23 Days 135-12520121453100bolt hole100

65.75 €

1 23 Days 135-12520121506100threaded pin100

66.28 €

1 23 Days 135Conductivity12520121529100threaded pin100

72.83 €

1 23 Days 135-12520121627100stem100

72.83 €

1 23 Days 135Conductivity12520121636100stem100

54.24 €

1 23 Days 135-12520121492100bolt hole100

70.85 €

1 23 Days 135Conductivity12520121494100bolt hole100

73.45 €

1 23 Days 135Conductivity12520121547100threaded pin100

73.99 €

1 23 Days 135Conductivity12520121570100threaded pin100

80.52 €

1 23 Days 135Conductivity12520121662100stem100

80.52 €

1 23 Days 135Conductivity12520121671100stem100

56.85 €

1 23 Days 135Conductivity12520121545100threaded pin100

57.37 €

1 23 Days 135-12520121568100threaded pin100

63.90 €

1 23 Days 135Conductivity12520121660100stem100

63.90 €

1 23 Days 135Conductivity12520121669100stem100

49.13 €

1 23 Days 135Conductivity12520121504100threaded pin100

49.67 €

1 23 Days 135Conductivity12520121527100threaded pin100

56.22 €

1 23 Days 135Conductivity12520121625100stem100

56.22 €

1 23 Days 135-12520121634100stem100

50.89 €

1 23 Days 135-12520135595125bolt hole125

50.89 €

1 23 Days 135-12520135683125bolt hole125

71.17 €

1 23 Days 135-12520135807125bolt hole125

61.58 €

1 23 Days 135-12520135727125bolt hole125

81.87 €

1 23 Days 135-12520135851125bolt hole125

75.28 €

1 23 Days 135-12520135599125bolt hole125

95.55 €

1 23 Days 135Conductivity12520135723125bolt hole125

71.17 €

1 23 Days 135Conductivity12520135719125bolt hole125

73.77 €

1 23 Days 135Conductivity12520135863125threaded pin125

74.30 €

1 23 Days 135Conductivity12520135921125threaded pin125

83.55 €

1 23 Days 135Conductivity12520135995125stem125

83.55 €

1 23 Days 135-125201351005125stem125

61.58 €

1 23 Days 135-12520135716125bolt hole125

81.87 €

1 23 Days 135-12520135840125bolt hole125

84.47 €

1 23 Days 135-12520135984125threaded pin125

85.00 €

1 23 Days 135-125201351042125threaded pin125

91.60 €

1 23 Days 135-125201351038125stem125

91.60 €

1 23 Days 103-100181351049125stem125

64.20 €

1 23 Days 103-10018135860125threaded pin125

64.74 €

1 23 Days 103Conductivity10018135918125threaded pin125

71.33 €

1 23 Days 103-10018135914125stem125

71.33 €

1 23 Days 103Conductivity10018135925125stem125

53.50 €

1 23 Days 103-10018135739125threaded pin125

54.02 €

1 23 Days 103Conductivity10018135797125threaded pin125

75.28 €

1 23 Days 103-10018135511125bolt hole125

95.55 €

1 23 Days 103Conductivity10018135635125bolt hole125

98.16 €

1 23 Days 103Conductivity10018135779125threaded pin125

98.70 €

1 23 Days 103Conductivity10018135837125threaded pin125

107.95 €

1 23 Days 103Conductivity10018135911125stem125

107.95 €

1 23 Days 103Conductivity10018135921125stem125

77.90 €

1 23 Days 103Conductivity10018135655125threaded pin125

78.41 €

1 23 Days 103-10018135713125threaded pin125

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type twin wheel swivel castor Suitable for autoclaves no Tread and tyre hardness 94 Shore A
Tread color grey Wheel body color grey white RAL 9002 Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support