Blickle Synthetic Twin Castor Move, LKDX-PATH Series

Blickle Synthetic Twin Castor Move, LKDX-PATH Series
Blickle Synthetic Twin Castor Move, Corrosion-Resistant, Colour Grey White, Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LKDX series

  • high-quality nylon 6, impact resistant
  • two corrosion-resistant grooved ball bearings in swivel head sealed on both sides
  • bolt hole
  • colour grey white RAL 9002
  • all parts including axle material are corrosion-resistant
  • modern, appealing design

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour grey white RAL 9002

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, temporarily up to +80 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKDX-PATH 100XK
LKDX-PATH 100XK-9
LKDX-PATH 100XK-9-ELS
LKDX-PATH 100XK-9-FI
LKDX-PATH 100XK-9-FI-ELS
LKDX-PATH 100XK-11
LKDX-PATH 100XK-11-ELS
LKDX-PATH 100XK-11-FI
LKDX-PATH 100XK-11-FI-ELS
LKDX-PATH 100XK-ELS
LKDX-PATH 100XK-ELS-GSX10
LKDX-PATH 100XK-ELS-GSX12
LKDX-PATH 100XK-ELS-ZAX51
LKDX-PATH 100XK-ELS-ZAX55
LKDX-PATH 100XK-FI
LKDX-PATH 100XK-FI-ELS
LKDX-PATH 100XK-FI-ELS-GSX10
LKDX-PATH 100XK-FI-ELS-GSX12
LKDX-PATH 100XK-FI-ELS-ZAX51
LKDX-PATH 100XK-FI-ELS-ZAX55
LKDX-PATH 100XK-FI-GSX10
LKDX-PATH 100XK-FI-GSX12
LKDX-PATH 100XK-FI-ZAX51
LKDX-PATH 100XK-FI-ZAX55
LKDX-PATH 100XK-GSX10
LKDX-PATH 100XK-GSX12
LKDX-PATH 100XK-ZAX51
LKDX-PATH 100XK-ZAX55
LKDX-PATH 125XK
LKDX-PATH 125XK-11
LKDX-PATH 125XK-11-ELS
LKDX-PATH 125XK-11-FI
LKDX-PATH 125XK-11-FI-ELS
LKDX-PATH 125XK-11-RIFI
LKDX-PATH 125XK-11-RIFI-ELS
LKDX-PATH 125XK-ELS
LKDX-PATH 125XK-ELS-GSX10
LKDX-PATH 125XK-ELS-GSX12
LKDX-PATH 125XK-ELS-ZAX51
LKDX-PATH 125XK-ELS-ZAX55
LKDX-PATH 125XK-FI
LKDX-PATH 125XK-FI-ELS
LKDX-PATH 125XK-FI-ELS-GSX10
LKDX-PATH 125XK-FI-ELS-GSX12
LKDX-PATH 125XK-FI-ELS-ZAX51
LKDX-PATH 125XK-FI-ELS-ZAX55
LKDX-PATH 125XK-FI-GSX10
LKDX-PATH 125XK-FI-GSX12
LKDX-PATH 125XK-FI-ZAX51
LKDX-PATH 125XK-FI-ZAX55
LKDX-PATH 125XK-GSX10
LKDX-PATH 125XK-GSX12
LKDX-PATH 125XK-RIFI
LKDX-PATH 125XK-RIFI-ELS
LKDX-PATH 125XK-RIFI-ELS-GSX10
LKDX-PATH 125XK-RIFI-ELS-GSX12
LKDX-PATH 125XK-RIFI-ELS-ZAX51
LKDX-PATH 125XK-RIFI-ELS-ZAX55
LKDX-PATH 125XK-RIFI-GSX10
LKDX-PATH 125XK-RIFI-GSX12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

60.45 €

1 23 Days 103Conductivity4210018103433100bolt hole100

60.45 €

1 23 Days 103-4210018103432100bolt hole100

77.07 €

1 23 Days 103-4210018103434100bolt hole100

68.15 €

1 23 Days 103-4210018103467100bolt hole100

84.76 €

1 23 Days 103-4210018103469100bolt hole100

60.45 €

1 23 Days 103-4210018103431100bolt hole100

77.07 €

1 23 Days 103-4210018103433100bolt hole100

68.15 €

1 23 Days 103-4210018103466100bolt hole100

84.76 €

1 23 Days 103-4210018103468100bolt hole100

77.07 €

1 23 Days 130-4212520103435100bolt hole100

80.62 €

1 23 Days 130-4212520103484100threaded pin100

81.13 €

1 23 Days 130Conductivity4212520103507100threaded pin100

94.78 €

1 23 Days 130--12520103607100stem100

94.78 €

1 23 Days 130Conductivity-12520103618100stem100

68.15 €

1 23 Days 130-4212520103468100bolt hole100

84.76 €

1 23 Days 130Conductivity4212520103470100bolt hole100

88.32 €

1 23 Days 130Conductivity4212520103519100threaded pin100

88.84 €

1 23 Days 130Conductivity4212520103542100threaded pin100

102.49 €

1 23 Days 130Conductivity-12520103642100stem100

102.49 €

1 23 Days 130Conductivity-12520103653100stem100

71.70 €

1 23 Days 130Conductivity4212520103517100threaded pin100

72.23 €

1 23 Days 130-4212520103540100threaded pin100

85.87 €

1 23 Days 130Conductivity-12520103640100stem100

85.87 €

1 23 Days 130Conductivity-12520103651100stem100

64.00 €

1 23 Days 130Conductivity4212520103482100threaded pin100

64.52 €

1 23 Days 130Conductivity4212520103505100threaded pin100

78.17 €

1 23 Days 130Conductivity-12520103605100stem100

78.17 €

1 23 Days 130--12520103616100stem100

65.95 €

1 7 Days 130-4512520130696125bolt hole125

65.95 €

1 7 Days 130-4512520130700125bolt hole125

86.21 €

1 7 Days 130-4512520130824125bolt hole125

76.35 €

1 7 Days 130-4512520130742125bolt hole125

96.63 €

1 7 Days 130-4512520130866125bolt hole125

90.35 €

1 23 Days 130-4512520130731125bolt hole125

110.62 €

1 23 Days 130Conductivity4512520130740125bolt hole125

86.21 €

1 7 Days 130Conductivity4512520130820125bolt hole125

89.78 €

1 7 Days 130Conductivity4512520130786125threaded pin125

90.30 €

1 7 Days 130Conductivity4512520130816125threaded pin125

103.60 €

1 7 Days 130Conductivity-125201301004125stem125

103.60 €

1 7 Days 130--125201301015125stem125

76.35 €

1 7 Days 130-4512520130738125bolt hole125

96.63 €

1 7 Days 130-4512520130723125bolt hole125

100.18 €

1 7 Days 130-4512520130834125threaded pin125

100.70 €

1 7 Days 130-4512520130828125threaded pin125

114.30 €

1 7 Days 130--125201301052125stem125

114.30 €

1 7 Days 160--125321301063125stem125

79.92 €

1 7 Days 160-4512532130808125threaded pin125

80.43 €

1 7 Days 160-4512532130828125threaded pin125

94.02 €

1 7 Days 160--12532130928125stem125

94.02 €

1 7 Days 161--12532130939125stem125

69.50 €

1 7 Days 161-4512532130766125threaded pin125

70.02 €

1 7 Days 160-4512532130788125threaded pin125

90.35 €

1 23 Days 160-4512532130612125bolt hole125

110.62 €

1 23 Days 161-4512532130736125bolt hole125

114.17 €

1 23 Days 161-4512532130806125threaded pin125

114.68 €

1 23 Days 160-4512532130828125threaded pin125

128.00 €

1 23 Days 160--12532130920125stem125

128.00 €

1 23 Days 160--12532130931125stem125

93.90 €

1 23 Days 160-4512532130682125threaded pin125

94.42 €

1 23 Days 161-4512532130704125threaded pin125

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type twin wheel swivel castor Suitable for autoclaves no Tread and tyre hardness 94 Shore A
Tread color grey Wheel body color grey white RAL 9002 Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support