Blickle Synthetic Swivel Castor Flow, LKFGX-TPA Series

Blickle Synthetic Swivel Castor Flow, LKFGX-TPA Series
Blickle Synthetic Swivel Castor Flow, Corrosion-Resistant, Colour Silver Grey, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre

Bracket: LKFGX series

  • high-quality thermoplastic
  • double corrosion-resistant ball bearing in the swivel head
  • bolt hole
  • colour silver grey RAL 7001
  • all parts including axle material are corrosion-resistant
  • modern, appealing design

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey RAL 7001

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +50 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKFGX-TPA 126G
LKFGX-TPA 126G-11
LKFGX-TPA 126G-11-FI
LKFGX-TPA 126G-FI
LKFGX-TPA 126G-FI-PX27
LKFGX-TPA 126G-PX27
LKFGX-TPA 126XKF
LKFGX-TPA 126XKF-11
LKFGX-TPA 126XKF-11-FI
LKFGX-TPA 126XKF-FI
LKFGX-TPA 126XKF-FI-PX27
LKFGX-TPA 126XKF-PX27
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Mounting type

30.03 €

1 23 Days 13055-10035plain boreswivel castor160420bolt hole

30.03 €

1 23 Days 13055-10035plain boreswivel castor160425bolt hole

34.23 €

1 23 Days 13055-10035plain boreswivel castor with brake160483bolt hole

34.23 €

1 23 Days 13055-10035plain boreswivel castor with brake160478bolt hole

37.36 €

1 23 Days 155907012535plain boreswivel castor with brake161557top plate

33.17 €

1 23 Days 155907012535plain boreswivel castor161502top plate

37.56 €

1 23 Days 20255-16050Ball bearing (C)swivel castor160499bolt hole

37.56 €

1 23 Days 15555-12535Ball bearing (C)swivel castor160498bolt hole

41.82 €

1 23 Days 15555-12535Ball bearing (C)swivel castor160554bolt hole

41.82 €

1 23 Days 15555-12535Ball bearing (C)swivel castor160556bolt hole

44.95 €

1 23 Days 155907012535Ball bearingswivel castor161609top plate

40.70 €

1 23 Days 155907012535Ball bearingswivel castor161551top plate

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber Wheel diameter(mm) 125
Wheel width(mm) 32 Suitable for autoclaves no Tread and tyre hardness 85 Shore A
Tread color grey Wheel body color silver grey RAL 7001 Tread hydrolysis-resistant no
Non-staining no Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 50 Minimum temperature resistance(°C) -20 Load capacity at 3 km/h(kg) 110

Tech Support