Light Duty Swivel Castor, LKPA-GSPO Series (Part Numbers)

Light Duty Swivel Castor, LKPA-GSPO Series
Light Duty Swivel Castor, with Top Plate Fitting, Heavy Duty Wheel Made of Compressed Cast Nylon, LKPA-GSPO Series

Bracket: LKPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: GSPO series

  • high-quality cast nylon, reaction-injected, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • reduced moisture absorption
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads
  • Test in compliance with DIN 12530 with extended breaks to avoid thermal overloading

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKPA-GSPO 50K
LKPA-GSPO 50K-RA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Weight
(g)

57.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80swivel castor557

61.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100swivel castor with brake596

Loading...

  1. 1

Basic information

Load Range(daN) 140.01 to 220.00 Wheel Material Engineering Plastics Plate Length L(mm) 90
Plate Width W(mm) 66 Wheel Width B(mm) 32 Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon Material Synthetic Total height(mm) 73
Wheel diameter(mm) 50 Wheel width(mm) 32 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore D Tread color natural beige
Wheel body color natural beige Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 150 Load capacity at 3 km/h(kg) 150

Tech Support