Pressed Steel Swivel Castor, LK-POW Series

Pressed Steel Swivel Castor, LK-POW Series
Pressed Steel Swivel Castor, Heavy Duty Design, Nylon Wheel, with Rubber Damping Ring, Low Noise, with Synthetic Thread Guard

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POW series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour white
  • low-noise operation (-10 decibels) with elastic cushion layer made from elastic solid rubber, colour red

Other features:

  • with synthetic thread guard, large
  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-POW 100KF-1
LK-POW 100KF-1-FI
LK-POW 100KF-3
LK-POW 100KF-3-FI
LK-POW 125KF-1
LK-POW 125KF-1-FI
LK-POW 125KF-3
LK-POW 125KF-3-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Load capacity at 4 km/h
(kg)

51.41 €

1 7 Days 161-10085125swivel castor1301034100200

71.49 €

1 7 Days 161Conductivity10085125swivel castor with brake1301260100200

54.43 €

1 7 Days 161-140110125swivel castor1301200100200

75.03 €

1 7 Days 161Conductivity140110125swivel castor with brake1301465100200

55.97 €

1 7 Days 161Conductivity10085125swivel castor1551211125220

76.18 €

1 7 Days 161-10085125swivel castor with brake1551430125220

58.73 €

1 7 Days 161Conductivity140110125swivel castor1551380125220

79.34 €

1 7 Days 111-14011080swivel castor with brake1551610125220

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 140.01 to 220.00 Wheel Material Engineering Plastics
Wheel Width B(mm) 32 Bearing type Ball bearing (C) Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6
Material Synthetic Wheel width(mm) 35 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 70 Shore D Tread color white
Wheel body color red Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support