Stainless Steel Light Duty Swivel Castor, LKPXA-PATH Series

Stainless Steel Light Duty Swivel Castor, LKPXA-PATH Series
Stainless Steel Light Duty Swivel Castor, with Top Plate Fitting Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LKPXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKPXA-PATH 80G
LKPXA-PATH 80G-FI
LKPXA-PATH 80KFD
LKPXA-PATH 80KFD-ELS
LKPXA-PATH 80KFD-FI
LKPXA-PATH 80KFD-FI-ELS
LKPXA-PATH 101G
LKPXA-PATH 101G-FI
LKPXA-PATH 101KFD
LKPXA-PATH 101KFD-ELS
LKPXA-PATH 101KFD-FI
LKPXA-PATH 101KFD-FI-ELS
LKPXA-PATH 126G
LKPXA-PATH 126G-26
LKPXA-PATH 126G-26-FI
LKPXA-PATH 126G-FI
LKPXA-PATH 126KFD
LKPXA-PATH 126KFD-26
LKPXA-PATH 126KFD-26-ELS
LKPXA-PATH 126KFD-26-FI
LKPXA-PATH 126KFD-26-FI-ELS
LKPXA-PATH 126KFD-ELS
LKPXA-PATH 126KFD-FI
LKPXA-PATH 126KFD-FI-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Rustproof Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

71.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136Conductivity100plain boreswivel castor11153080yes-25120

87.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161-125plain boreswivel castor with brake11161080yes-25120

78.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161-125Ball bearing (C)swivel castor11158180no-20120

91.49 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161Conductivity125Ball bearing (C)swivel castor11159780no-20100

93.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161-125Ball bearing (C)swivel castor with brake11165480no-20120

107.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161Conductivity125Ball bearing (C)swivel castor with brake11166280no-20100

74.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor136590100yes-25120

91.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake136674100yes-25120

83.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80Ball bearing (C)swivel castor136654100no-20120

100.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor136674100no-20120

100.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80Ball bearing (C)swivel castor with brake136736100no-20120

117.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake136743100no-20120

86.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100plain boreswivel castor161682125yes-25120

91.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125plain boreswivel castor161696125yes-25120

107.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125plain boreswivel castor with brake161769125yes-25120

101.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type111-80plain boreswivel castor with brake161750125yes-25120

90.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type111-80Ball bearing (C)swivel castor161740125no-20120

96.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor161758125no-20120

118.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136Conductivity100Ball bearing (C)swivel castor161776125no-20120

112.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake161840125no-20120

134.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136Conductivity100Ball bearing (C)swivel castor with brake161838125no-20120

112.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor161748125no-20120

106.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136Conductivity100Ball bearing (C)swivel castor with brake161821125no-20120

128.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100Ball bearing (C)swivel castor with brake161833125no-20120

Loading...

  1. 1

Basic information

Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics Plate Length L(mm) 90
Plate Width W(mm) 66 Wheel Width B(mm) 32 Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Wheel width(mm) 32 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 94 Shore A Tread color dark grey
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support