Stainless Steel Light Duty Swivel Castor, LKPXA-PO Series

Stainless Steel Light Duty Swivel Castor, LKPXA-PO Series
Stainless Steel Light Duty Swivel Castor, with Top Plate Fitting, Nylon Wheel, LKPXA-PO Series

Bracket: LKPXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKPXA-PO 80G
LKPXA-PO 80G-FI
LKPXA-PO 101G
LKPXA-PO 101G-FI
LKPXA-PO 126G
LKPXA-PO 126G-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Characteristics Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

69.47 €

1 5 Days -swivel castor11150480

85.15 €

1 5 Days Conductivityswivel castor with brake11157480

71.17 €

1 7 Days Conductivityswivel castor136536100

87.30 €

1 5 Days -swivel castor with brake136612100

81.88 €

1 7 Days Conductivityswivel castor161608125

97.43 €

1 7 Days -swivel castor with brake161678125

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 161 Load Range(daN) 80.01 to 140.00
Wheel Material Engineering Plastics Plate Length L(mm) 90 Plate Width W(mm) 66
Wheel Dia. D(mm) 125 Wheel Width B(mm) 32 Bearing type plain bore
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Wheel width(mm) 32
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color natural white Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -25 Load capacity at 3 km/h(kg) 120

Tech Support