Light Duty Swivel Castor, LKRA-POES Series (Part Numbers)

Light Duty Swivel Castor, LKRA-POES Series
Light Duty Swivel Castor, with Bolt Hole Fitting, Wheel, with 'Blickle Softmotion' Soft Rubber Tyre, with Nylon Wheel Centre, Non-Marking, Grey, with Synthetic Thread Guard

Bracket: LKRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POES series

  • tyre: high-quality elastic solid rubber "Blickle SoftMotion", hardness 55 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, large
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKRA-POES 127KF-11-SG-E14
LKRA-POES 127KF-11-SG-E15
LKRA-POES 127KF-11-SG-E17
LKRA-POES 127KF-11-SG-ER12
LKRA-POES 127KF-11-SG-ER13
LKRA-POES 127KF-11-SG-ER14
LKRA-POES 127KF-11-SG-ER15
LKRA-POES 127KF-11-SG-EV12
LKRA-POES 127KF-11-SG-EV13
LKRA-POES 127KF-11-SG-EV14
LKRA-POES 127KF-11-SG-EV15
LKRA-POES 127KF-11-SG-EV17
LKRA-POES 127KF-11-SG-EV18
LKRA-POES 127KF-FI-SG
LKRA-POES 127KF-SG
LKRA-POES 127KF-SG-GS12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type

63.88 €

1 23 Days 135-100swivel castor158885125expander

63.88 €

1 23 Days 135-100swivel castor158935125expander

63.88 €

1 23 Days 135-100swivel castor158786125expander

62.53 €

1 23 Days 135-100swivel castor158789125expander

62.53 €

1 23 Days 133Conductivity100swivel castor158800125expander

62.53 €

1 23 Days 135Conductivity100swivel castor158812125expander

62.53 €

1 23 Days 135Conductivity100swivel castor158781125expander

62.53 €

1 23 Days 135Conductivity100swivel castor158786125expander

62.53 €

1 23 Days 135Conductivity100swivel castor158797125expander

62.53 €

1 23 Days 135Conductivity100swivel castor158808125expander

62.53 €

1 23 Days 135Conductivity100swivel castor158813125expander

62.53 €

1 23 Days 136-100swivel castor161823125expander

62.53 €

1 23 Days 136-100swivel castor with brake158817125bolt hole

60.40 €

1 7 Days 136-100swivel castor with brake158842125threaded pin

48.95 €

1 5 Days 136-100swivel castor158702125bolt hole

52.65 €

1 23 Days 136-100swivel castor158728125threaded pin

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Plate Length L(mm) 57 Wheel Width B(mm) 32 Bearing type Ball bearing (C)
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Wheel width(mm) 32
Suitable for autoclaves no Tread and tyre hardness 55 Shore A Tread color grey
Wheel body color black Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20 Load capacity at 3 km/h(kg) 120

Tech Support