Pressed Steel Swivel Castor, LK-RD Series

Pressed Steel Swivel Castor, LK-RD Series
Pressed Steel Swivel Castor, Heavy Duty Design, Wheel, with 'Blickle Comfort' Two-Component Solid Rubber Tyres, with Pressed Steel Rim

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: RD series

  • tyre: two-component solid rubber "Blickle Comfort", hardness 56 Shore A, colour grey
  • rim: pressed steel, strong rim structure with tubular steel hub, bolted or pressed, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-RD 100R-1
LK-RD 100R-1-CS11
LK-RD 100R-1-CS11-FA
LK-RD 100R-1-CS11-VLI
LK-RD 100R-1-CS11-VLI-FA
LK-RD 100R-1-FA
LK-RD 100R-1-FI
LK-RD 100R-1-FI-FA
LK-RD 100R-1-FI-VLI
LK-RD 100R-1-FI-VLI-FA
LK-RD 100R-1-ST
LK-RD 100R-1-ST-FA
LK-RD 100R-1-ST-VLI
LK-RD 100R-1-ST-VLI-FA
LK-RD 100R-1-VLI
LK-RD 100R-1-VLI-FA
LK-RD 100R-3
LK-RD 100R-3-CS11
LK-RD 100R-3-CS11-FA
LK-RD 100R-3-CS11-VLI
LK-RD 100R-3-CS11-VLI-FA
LK-RD 100R-3-FA
LK-RD 100R-3-FI
LK-RD 100R-3-FI-FA
LK-RD 100R-3-FI-VLI
LK-RD 100R-3-FI-VLI-FA
LK-RD 100R-3-ST
LK-RD 100R-3-ST-FA
LK-RD 100R-3-ST-VLI
LK-RD 100R-3-ST-VLI-FA
LK-RD 100R-3-VLI
LK-RD 100R-3-VLI-FA
LK-RD 125R-1
LK-RD 125R-1-CS11
LK-RD 125R-1-CS11-FA
LK-RD 125R-1-CS11-VLI
LK-RD 125R-1-CS11-VLI-FA
LK-RD 125R-1-FA
LK-RD 125R-1-FI
LK-RD 125R-1-FI-FA
LK-RD 125R-1-FI-VLI
LK-RD 125R-1-FI-VLI-FA
LK-RD 125R-1-ST
LK-RD 125R-1-ST-FA
LK-RD 125R-1-ST-VLI
LK-RD 125R-1-ST-VLI-FA
LK-RD 125R-1-VLI
LK-RD 125R-1-VLI-FA
LK-RD 125R-3
LK-RD 125R-3-CS11
LK-RD 125R-3-CS11-FA
LK-RD 125R-3-CS11-VLI
LK-RD 125R-3-CS11-VLI-FA
LK-RD 125R-3-FA
LK-RD 125R-3-FI
LK-RD 125R-3-FI-FA
LK-RD 125R-3-FI-VLI
LK-RD 125R-3-FI-VLI-FA
LK-RD 125R-3-ST
LK-RD 125R-3-ST-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

51.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor13011501003065 Shore Ablacknono-25100

88.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor with brake13014421003065 Shore Ablacknono-25100

96.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor with brake13014801003065 Shore Ablacknono-25100

94.39 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor with brake13014971003056 Shore Agreyyesyes-25100

101.96 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor with brake13014991003056 Shore Agreyyesyes-25100

58.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor1309631003065 Shore Ablacknono-25100

71.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor with brake13013701003065 Shore Ablacknono-25100

78.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor with brake13014231003065 Shore Ablacknono-25100

76.91 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor with brake13013971003056 Shore Agreyyesyes-25100

84.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor with brake13014411003056 Shore Agreyyesyes-25100

77.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor with brake13014031003065 Shore Ablacknono-25100

84.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor with brake13014401003065 Shore Ablacknono-25100

83.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type13080.01 to 140.001008510030roller bearingswivel castor with brake13014191003056 Shore Agreyyesyes-25100

90.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake13014631003056 Shore Agreyyesyes-25100

56.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor13011671003056 Shore Agreyyesyes-25100

64.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor13011961003056 Shore Agreyyesyes-25100

54.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor13013311003065 Shore Ablacknono-25100

91.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor with brake13016301003065 Shore Ablacknono-25100

99.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor with brake13016611003065 Shore Ablacknono-25100

97.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor with brake13016391003056 Shore Agreyyesyes-25100

104.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor with brake13016801003056 Shore Agreyyesyes-25100

61.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor13013621003065 Shore Ablacknono-25100

74.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor with brake13015501003065 Shore Ablacknono-25100

82.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor with brake13015501003065 Shore Ablacknono-25100

80.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor with brake13016001003056 Shore Agreyyesyes-25100

88.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor with brake13016111003056 Shore Agreyyesyes-25100

80.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor with brake13015871003065 Shore Ablacknono-25100

87.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor with brake13012361003065 Shore Ablacknono-25100

86.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor with brake13015101003056 Shore Agreyyesyes-25100

93.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor with brake13016341003056 Shore Agreyyesyes-25100

59.89 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor13013501003056 Shore Agreyyesyes-25100

67.46 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.0014011012538roller bearingswivel castor13013781003056 Shore Agreyyesyes-25100

58.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor15513831253865 Shore Ablacknono-25120

95.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake15516901253865 Shore Ablacknono-25120

103.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake15517331253865 Shore Ablacknono-25120

103.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake15517211253856 Shore Agreyyesyes-25120

110.92 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake15517651253856 Shore Agreyyesyes-25120

65.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor15514361253865 Shore Ablacknono-25120

78.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake15516271253865 Shore Ablacknono-25120

85.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake15516521253865 Shore Ablacknono-25120

86.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake15516531253856 Shore Agreyyesyes-25120

93.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake15516861253856 Shore Agreyyesyes-25120

84.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake15516361253865 Shore Ablacknono-25120

91.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake15514941253865 Shore Ablacknono-25120

92.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15580.01 to 140.001008512538roller bearingswivel castor with brake15516781253856 Shore Agreyyesyes-25120

99.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20280.01 to 140.001008516040roller bearingswivel castor with brake15517331253856 Shore Agreyyesyes-25120

65.81 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20280.01 to 140.001008516040roller bearingswivel castor15514301253856 Shore Agreyyesyes-25120

73.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20280.01 to 140.001008516040roller bearingswivel castor15514601253856 Shore Agreyyesyes-25120

60.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20280.01 to 140.0014011016040roller bearingswivel castor15515571253865 Shore Ablacknono-25120

98.49 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20280.01 to 140.0014011016040roller bearingswivel castor with brake15518731253865 Shore Ablacknono-25120

106.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20280.01 to 140.0014011016040roller bearingswivel castor with brake15518851253865 Shore Ablacknono-25120

106.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20280.01 to 140.0014011016040roller bearingswivel castor with brake15519051253856 Shore Agreyyesyes-25120

113.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20280.01 to 140.0014011016040roller bearingswivel castor with brake15519171253856 Shore Agreyyesyes-25120

68.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20280.01 to 140.0014011016040roller bearingswivel castor15516141253865 Shore Ablacknono-25120

81.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20280.01 to 140.0014011016040roller bearingswivel castor with brake15518001253865 Shore Ablacknono-25120

89.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20280.01 to 140.0014011016040roller bearingswivel castor with brake15518001253865 Shore Ablacknono-25120

89.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type20280.01 to 140.0014011016040roller bearingswivel castor with brake15518211253856 Shore Agreyyesyes-25120

96.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type24580.01 to 140.0014011020050roller bearingswivel castor with brake15519001253856 Shore Agreyyesyes-25120

87.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type24580.01 to 140.0014011020050roller bearingswivel castor with brake15518301253865 Shore Ablacknono-25120

94.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type24580.01 to 140.0014011020050roller bearingswivel castor with brake15518881253865 Shore Ablacknono-25120

Loading...

Basic information

Wheel Material Steel Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber
Suitable for autoclaves no Mounting type top plate Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 70

Tech Support