Pressed Steel Swivel Castor, LKR-SPO Series

Pressed Steel Swivel Castor, LKR-SPO Series
Pressed Steel Swivel Castor, Medium Heavy Duty Brackets, with Bolt Hole Fitting, Nylon Heavy Duty Wheel

Bracket: LKR series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKR-SPO 75G
LKR-SPO 75G-FA
LKR-SPO 75G-FI
LKR-SPO 75G-FI-FA
LKR-SPO 75K
LKR-SPO 75K-FA
LKR-SPO 75K-FI
LKR-SPO 75K-FI-FA
LKR-SPO 80G
LKR-SPO 80G-FA
LKR-SPO 80G-FI
LKR-SPO 80G-FI-FA
LKR-SPO 80K
LKR-SPO 80K-FA
LKR-SPO 80K-FI
LKR-SPO 80K-FI-FA
LKR-SPO 100G
LKR-SPO 100G-FA
LKR-SPO 100G-FI
LKR-SPO 100G-FI-FA
LKR-SPO 100K
LKR-SPO 100K-FA
LKR-SPO 100K-FI
LKR-SPO 100K-FI-FA
LKR-SPO 125G
LKR-SPO 125G-FA
LKR-SPO 125G-FI
LKR-SPO 125G-FI-FA
LKR-SPO 125K
LKR-SPO 125K-FA
LKR-SPO 125K-FI
LKR-SPO 125K-FI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

57.45 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136220.01 to 320.0010032plain boreswivel castor1088727532-25300

64.36 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136220.01 to 320.0010032plain boreswivel castor1088957532-25300

76.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136220.01 to 320.0010032plain boreswivel castor with brake10810207532-25300

83.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136220.01 to 320.0010032plain boreswivel castor with brake10810127532-25300

70.94 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136220.01 to 320.0010032Ball bearingswivel castor1089427532-20300

77.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136220.01 to 320.0010032Ball bearingswivel castor1089567532-20300

91.17 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136220.01 to 320.0010032Ball bearingswivel castor with brake10810887532-20300

98.09 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136220.01 to 320.0010032Ball bearingswivel castor with brake10810877532-20300

61.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136320.01 to 485.0010032plain boreswivel castor1108928037-25350

68.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136320.01 to 485.0010032plain boreswivel castor1109318037-25350

81.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133320.01 to 485.0010032plain boreswivel castor with brake11010408037-25350

88.37 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136320.01 to 485.0010032plain boreswivel castor with brake11010408037-25350

77.60 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136320.01 to 485.0010032Ball bearingswivel castor1109798037-20350

84.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136320.01 to 485.0010032Ball bearingswivel castor11010228037-20350

97.83 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136320.01 to 485.0010032Ball bearingswivel castor with brake11010918037-20350

104.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136320.01 to 485.0010032Ball bearingswivel castor with brake11011348037-20350

68.36 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108320.01 to 485.007532plain boreswivel castor130102210037-25350

77.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108320.01 to 485.007532plain boreswivel castor130110110037-25350

83.95 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108320.01 to 485.007532plain boreswivel castor with brake130125010037-25350

92.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108320.01 to 485.007532plain boreswivel castor with brake130130010037-25350

84.42 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130320.01 to 485.0010037Ball bearingswivel castor130114710037-20350

93.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110320.01 to 485.008037Ball bearingswivel castor130121010037-20350

100.75 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110320.01 to 485.008037Ball bearingswivel castor with brake130134410037-20350

109.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110320.01 to 485.008037Ball bearingswivel castor with brake130138010037-20350

84.83 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110320.01 to 485.008037plain boreswivel castor155122712540-25350

94.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110320.01 to 485.008037plain boreswivel castor155132612540-25350

101.77 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110320.01 to 485.008037plain boreswivel castor with brake155143112540-25350

111.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110320.01 to 485.008037plain boreswivel castor with brake155151912540-25350

103.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110320.01 to 485.008037Ball bearingswivel castor155141212540-20350

112.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type88320.01 to 485.006540Ball bearingswivel castor155150012540-20350

120.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133320.01 to 485.0010032Ball bearingswivel castor with brake155158712540-20350

130.58 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133320.01 to 485.0010032Ball bearingswivel castor with brake155169612540-20350

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 88 Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6
Material Synthetic Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 70 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80

Tech Support