Stainless Steel Light Duty Swivel Castor, LKRXA-VPA Series (Part Numbers)

Stainless Steel Light Duty Swivel Castor, LKRXA-VPA Series
Stainless Steel Light Duty Swivel Castor, with Bolt Hole, Wheel, with Solid Rubber Tyres, with Synthetic Rim, LKRXA-VPA Series

Bracket: LKRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKRXA-VPA 80G
LKRXA-VPA 80G-11
LKRXA-VPA 80G-11-EXR12
LKRXA-VPA 80G-11-EXR13
LKRXA-VPA 80G-11-EXR14
LKRXA-VPA 80G-11-EXR15
LKRXA-VPA 80G-11-EXV12
LKRXA-VPA 80G-11-EXV13
LKRXA-VPA 80G-11-EXV14
LKRXA-VPA 80G-11-EXV15
LKRXA-VPA 80G-11-EXV17
LKRXA-VPA 80G-11-EXV18
LKRXA-VPA 80G-11-FI
LKRXA-VPA 80G-11-FI-EXR12
LKRXA-VPA 80G-11-FI-EXR13
LKRXA-VPA 80G-11-FI-EXR14
LKRXA-VPA 80G-11-FI-EXR15
LKRXA-VPA 80G-11-FI-EXV12
LKRXA-VPA 80G-11-FI-EXV13
LKRXA-VPA 80G-11-FI-EXV14
LKRXA-VPA 80G-11-FI-EXV15
LKRXA-VPA 80G-11-FI-EXV17
LKRXA-VPA 80G-11-FI-EXV18
LKRXA-VPA 80G-FI
LKRXA-VPA 101G
LKRXA-VPA 101G-11
LKRXA-VPA 101G-11-EXR12
LKRXA-VPA 101G-11-EXR13
LKRXA-VPA 101G-11-EXR14
LKRXA-VPA 101G-11-EXR15
LKRXA-VPA 101G-11-EXV12
LKRXA-VPA 101G-11-EXV13
LKRXA-VPA 101G-11-EXV14
LKRXA-VPA 101G-11-EXV15
LKRXA-VPA 101G-11-EXV17
LKRXA-VPA 101G-11-EXV18
LKRXA-VPA 101G-11-FI
LKRXA-VPA 101G-11-FI-EXR12
LKRXA-VPA 101G-11-FI-EXR13
LKRXA-VPA 101G-11-FI-EXR14
LKRXA-VPA 101G-11-FI-EXR15
LKRXA-VPA 101G-11-FI-EXV12
LKRXA-VPA 101G-11-FI-EXV13
LKRXA-VPA 101G-11-FI-EXV14
LKRXA-VPA 101G-11-FI-EXV15
LKRXA-VPA 101G-11-FI-EXV17
LKRXA-VPA 101G-11-FI-EXV18
LKRXA-VPA 101G-FI
LKRXA-VPA 125G
LKRXA-VPA 125G-11
LKRXA-VPA 125G-11-EXR12
LKRXA-VPA 125G-11-EXR13
LKRXA-VPA 125G-11-EXR14
LKRXA-VPA 125G-11-EXR15
LKRXA-VPA 125G-11-EXV12
LKRXA-VPA 125G-11-EXV13
LKRXA-VPA 125G-11-EXV14
LKRXA-VPA 125G-11-EXV15
LKRXA-VPA 125G-11-EXV17
LKRXA-VPA 125G-11-EXV18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type Load capacity at 3 km/h
(kg)

60.60 €

1 7 Days 11135.01 to 80.008025swivel castor1084408025bolt hole80

60.60 €

1 7 Days 11135.01 to 80.008025swivel castor1084448025bolt hole80

76.34 €

1 7 Days 11135.01 to 80.008025swivel castor1115228025expander80

76.34 €

1 7 Days 11135.01 to 80.008025swivel castor1115308025expander80

76.34 €

1 7 Days 10835.01 to 80.008025swivel castor1115458025expander80

76.34 €

1 7 Days 13035.01 to 80.0010045swivel castor1115498025expander80

76.34 €

1 7 Days 13035.01 to 80.0010045swivel castor1115228025expander80

76.34 €

1 7 Days 13035.01 to 80.0010045swivel castor1115298025expander80

76.34 €

1 7 Days 13035.01 to 80.0010045swivel castor1115438025expander80

76.34 €

1 7 Days 13035.01 to 80.0010045swivel castor1115468025expander80

76.34 €

1 7 Days 13035.01 to 80.0010045swivel castor1115578025expander80

76.34 €

1 7 Days 17035.01 to 80.0012553swivel castor1115668025expander80

75.30 €

1 7 Days 17035.01 to 80.0012553swivel castor with brake1085288025bolt hole80

91.03 €

1 7 Days 17035.01 to 80.0012550swivel castor with brake1115988025expander80

91.03 €

1 7 Days 17035.01 to 80.0012550swivel castor with brake1116058025expander80

91.03 €

1 7 Days 17035.01 to 80.0012553swivel castor with brake1116208025expander80

91.03 €

1 7 Days 17035.01 to 80.0012550swivel castor with brake1116298025expander80

91.03 €

1 7 Days 20235.01 to 80.0016050swivel castor with brake1115978025expander80

91.03 €

1 7 Days 20235.01 to 80.0016050swivel castor with brake1116048025expander80

91.03 €

1 7 Days 20235.01 to 80.0016050swivel castor with brake1116178025expander80

91.03 €

1 7 Days 20235.01 to 80.0016050swivel castor with brake1116258025expander80

91.03 €

1 7 Days 20235.01 to 80.0016050swivel castor with brake1116368025expander80

91.03 €

1 7 Days 20235.01 to 80.0016050swivel castor with brake1116468025expander80

75.30 €

1 5 Days 24535.01 to 80.0020050swivel castor with brake1085188025bolt hole80

65.29 €

1 7 Days 13680.01 to 140.0010032swivel castor13357210032bolt hole110

65.29 €

1 7 Days 13680.01 to 140.0010032swivel castor13357610032bolt hole110

81.02 €

1 7 Days 13680.01 to 140.0010032swivel castor13666010032expander110

81.02 €

1 7 Days 13680.01 to 140.0010032swivel castor13666710032expander110

81.02 €

1 7 Days 13380.01 to 140.0010032swivel castor13668210032expander110

81.02 €

1 7 Days 15880.01 to 140.0012525swivel castor13668910032expander110

81.02 €

1 7 Days 15880.01 to 140.0012525swivel castor13665910032expander110

81.02 €

1 7 Days 16180.01 to 140.0012525swivel castor13666410032expander110

81.02 €

1 7 Days 16180.01 to 140.0012525swivel castor13668010032expander110

81.02 €

1 7 Days 16180.01 to 140.0012525swivel castor13668510032expander110

81.02 €

1 7 Days 16180.01 to 140.0012525swivel castor13669210032expander110

81.02 €

1 7 Days 16180.01 to 140.0012525swivel castor13670610032expander110

80.21 €

1 7 Days 16180.01 to 140.0012525swivel castor with brake13366210032bolt hole110

95.95 €

1 7 Days 16180.01 to 140.0012525swivel castor with brake13673910032expander110

95.95 €

1 7 Days 16180.01 to 140.0012525swivel castor with brake13674610032expander110

95.95 €

1 7 Days 16180.01 to 140.0012525swivel castor with brake13676110032expander110

95.95 €

1 7 Days 16180.01 to 140.0012525swivel castor with brake13676810032expander110

95.95 €

1 7 Days 15880.01 to 140.0012525swivel castor with brake13673810032expander110

95.95 €

1 7 Days 16180.01 to 140.0012525swivel castor with brake13673810032expander110

95.95 €

1 7 Days 16180.01 to 140.0012525swivel castor with brake13675610032expander110

95.95 €

1 7 Days 16180.01 to 140.0012525swivel castor with brake13675910032expander110

95.95 €

1 7 Days 16180.01 to 140.0012525swivel castor with brake13677310032expander110

95.95 €

1 7 Days 16180.01 to 140.0012525swivel castor with brake13677310032expander110

80.21 €

1 5 Days 16180.01 to 140.0012525swivel castor with brake13365210032bolt hole110

70.42 €

1 7 Days 16180.01 to 140.0012525swivel castor15863012525bolt hole100

70.42 €

1 7 Days 16180.01 to 140.0012525swivel castor15864212525bolt hole100

86.15 €

1 7 Days 16180.01 to 140.0012525swivel castor16172212525expander100

86.15 €

1 7 Days 16180.01 to 140.0012525swivel castor16172512525expander100

86.15 €

1 7 Days 15880.01 to 140.0012525swivel castor16174012525expander100

86.15 €

1 7 Days 15880.01 to 140.0012532swivel castor16174712525expander100

86.15 €

1 7 Days 15880.01 to 140.0012532swivel castor16171512525expander100

86.15 €

1 7 Days 16180.01 to 140.0012532swivel castor16171812525expander100

86.15 €

1 7 Days 16180.01 to 140.0012532swivel castor16173412525expander100

86.15 €

1 7 Days 16180.01 to 140.0012532swivel castor16174512525expander100

86.15 €

1 7 Days 16180.01 to 140.0012532swivel castor16175412525expander100

86.15 €

1 7 Days 16180.01 to 140.0012532swivel castor16175912525expander100

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 57
Bearing type plain bore Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber
Suitable for autoclaves no Tread and tyre hardness 80 Shore A Tread color grey
Wheel body color black Tread hydrolysis-resistant no Non-staining yes
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

Tech Support