Pressed Steel Swivel Castor, LK-VSTH Series

Pressed Steel Swivel Castor, LK-VSTH Series
Pressed Steel Swivel Castor, Heavy Duty Design, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Steel Wheel Centre

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VSTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: steel

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LK-VSTH 65K

Part Number
LK-VSTH 65K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.00 €

1 5 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 155 Load Range(daN) 220.01 to 320.00
Wheel Material Steel Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 125 Wheel Width B(mm) 37 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: steel Material Polyurethane Product type swivel castor
Total height(mm) 90 Weight(g) 1137 Wheel diameter(mm) 65
Wheel width(mm) 40 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color light brown Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 250 Load capacity at 3 km/h(kg) 250

This page is Pressed Steel Swivel Castor, LK-VSTH Series, part number LK-VSTH 65K.
You can find the detail information about specifications and dimensions on part number LK-VSTH 65K.

Tech Support