Stainless Steel Heavy Duty Swivel Castor, LKX-POBS Series

Stainless Steel Heavy Duty Swivel Castor, LKX-POBS Series
Stainless Steel Heavy Duty Swivel Castor, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Soft Polyurethane Tread, with Nylon Wheel Centre, with Synthetic Thread Guard

Bracket: LKX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POBS series

  • tread: high-quality polyurethane elastomer Blickle Besthane® Soft, hardness 75 Shore A, colour blue, non-marking, non-staining, very low rolling resistance, high dynamic load capacity, corrosion and hydrolysis-resistant
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, small
  • corrosion and hydrolysis-resistant
  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKX-POBS 100XKA-1
LKX-POBS 100XKA-1-FI
LKX-POBS 125XKA-1
LKX-POBS 125XKA-1-FI
LKX-POBS 125XKA-3
LKX-POBS 125XKA-3-FI
LKX-POBS 160XKA
LKX-POBS 160XKA-FI
LKX-POBS 160XKA-ST
LKX-POBS 200XKA
LKX-POBS 200XKA-FI
LKX-POBS 200XKA-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

216.42 €

1 7 Days 155140.01 to 220.001008512537Ball bearing (C)swivel castor130102610038200

262.00 €

1 7 Days 155140.01 to 220.001008512537Ball bearing (C)swivel castor with brake130124810038200

223.28 €

1 7 Days 155220.01 to 320.001008512537Ball bearing (C)swivel castor155120012540250

266.15 €

1 7 Days 155220.01 to 320.001008512537Ball bearing (C)swivel castor with brake155135612540250

234.00 €

1 7 Days 155220.01 to 320.0014011012537Ball bearing (C)swivel castor155126012540250

276.30 €

1 7 Days 155220.01 to 320.0014011012537Ball bearing (C)swivel castor with brake155150012540250

422.53 €

1 7 Days 155320.01 to 485.0014011012537Ball bearing (CC)swivel castor202270016050400

524.83 €

1 7 Days 155320.01 to 485.0014011012537Ball bearing (CC)swivel castor with brake202313016050400

541.28 €

1 7 Days 155320.01 to 485.0014011012537Ball bearing (CC)swivel castor with brake202322016050400

468.60 €

1 7 Days 155485.01 to 750.0014011012537Ball bearing (CC)swivel castor245302420050500

590.22 €

1 7 Days 155485.01 to 750.0014011012537Ball bearing (CC)swivel castor with brake245358620050500

587.34 €

1 7 Days 202485.01 to 750.0014011016050Ball bearing (CC)swivel castor with brake245357720050500

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 75 Shore A Tread color blue Wheel body color black
Tread hydrolysis-resistant yes Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support