Stainless Steel Heavy Duty Swivel Castor, LKX-POEV Series

Stainless Steel Heavy Duty Swivel Castor, LKX-POEV Series
Stainless Steel Heavy Duty Swivel Castor, with Top Plate Fitting Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre, Non-Marking, Grey

Bracket: LKX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKX-POEV 82KFD-FI-SG
LKX-POEV 82KFD-SG
LKX-POEV 82XKF-FI-SG
LKX-POEV 82XKF-SG
LKX-POEV 100KAD-1-FI-SG
LKX-POEV 100KAD-1-SG
LKX-POEV 100XKA-1-FI-SG
LKX-POEV 100XKA-1-SG
LKX-POEV 100XR-1-FI-SG
LKX-POEV 100XR-1-SG
LKX-POEV 125KAD-1-FI-SG
LKX-POEV 125KAD-1-SG
LKX-POEV 125KAD-3-FI-SG
LKX-POEV 125KAD-3-SG
LKX-POEV 125XKA-1-FI-SG
LKX-POEV 125XKA-1-SG
LKX-POEV 125XKA-3-FI-SG
LKX-POEV 125XKA-3-SG
LKX-POEV 125XR-1-FI-SG
LKX-POEV 125XR-1-SG
LKX-POEV 125XR-3-FI-SG
LKX-POEV 125XR-3-SG
LKX-POEV 160KAD-FI-SG
LKX-POEV 160KAD-SG
LKX-POEV 160KAD-ST-SG
LKX-POEV 160XKA-FI-SG
LKX-POEV 160XKA-SG
LKX-POEV 160XKA-ST-SG
LKX-POEV 160XR-FI-SG
LKX-POEV 160XR-SG
LKX-POEV 160XR-ST-SG
LKX-POEV 200KAD-FI-SG
LKX-POEV 200KAD-SG
LKX-POEV 200KAD-ST-SG
LKX-POEV 200XKA-FI-SG
LKX-POEV 200XKA-SG
LKX-POEV 200XKA-ST-SG
LKX-POEV 200XR-FI-SG
LKX-POEV 200XR-SG
LKX-POEV 200XR-ST-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Non-staining Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

216.65 €

1 7 Days 155140.01 to 220.001008512540Ball bearing (C)swivel castor with brake11010318040yesno-20170

182.03 €

1 7 Days 155140.01 to 220.001008512540Ball bearing (C)swivel castor1109108040yesno-20170

233.59 €

1 23 Days 155140.01 to 220.001008512540Ball bearing (C)swivel castor with brake11010268040yesyes-20170

198.97 €

1 23 Days 197140.01 to 220.001008515045Ball bearing (C)swivel castor1109058040yesyes-20170

218.79 €

1 7 Days 202140.01 to 220.001008516050Ball bearing (C)swivel castor with brake130118810032yesno-20200

173.18 €

1 7 Days 202140.01 to 220.001008516050Ball bearing (C)swivel castor13098610032yesno-20200

235.71 €

1 23 Days 202140.01 to 220.001008516050Ball bearing (CC)swivel castor with brake130124810032yesyes-20200

190.13 €

1 23 Days 202140.01 to 220.001008516050Ball bearing (CC)swivel castor130102910032yesyes-20200

218.20 €

1 7 Days 202140.01 to 220.001008516050roller bearingswivel castor with brake130121610032yesyes-25200

172.84 €

1 7 Days 202140.01 to 220.001008516050roller bearingswivel castor130103710032yesyes-25200

230.30 €

1 7 Days 202220.01 to 320.001008516050Ball bearing (C)swivel castor with brake155138012537yesno-20250

185.94 €

1 7 Days 202220.01 to 320.001008516050Ball bearing (C)swivel castor155118112537yesno-20250

241.95 €

1 7 Days 245220.01 to 320.0014011020050Ball bearing (C)swivel castor with brake155144612537yesno-20250

198.15 €

1 7 Days 245220.01 to 320.0014011020050Ball bearing (C)swivel castor155126412537yesno-20250

247.23 €

1 23 Days 245220.01 to 320.001008520050Ball bearing (CC)swivel castor with brake155137012537yesyes-20250

202.88 €

1 23 Days 245220.01 to 320.001008520050Ball bearing (CC)swivel castor155117112537yesyes-20250

258.90 €

1 23 Days 245220.01 to 320.0014011020050Ball bearing (CC)swivel castor with brake155149312537yesyes-20250

215.09 €

1 23 Days 245220.01 to 320.0014011020050Ball bearing (CC)swivel castor155129512537yesyes-20250

228.88 €

1 7 Days 245220.01 to 320.001008520050roller bearingswivel castor with brake155132812537yesyes-25250

186.25 €

1 7 Days 245220.01 to 320.001008520050roller bearingswivel castor155119212537yesyes-25250

240.53 €

1 7 Days 245220.01 to 320.0014011020050roller bearingswivel castor with brake155151012537yesyes-25250

198.45 €

1 7 Days 110220.01 to 320.001401108040roller bearingswivel castor155124112537yesyes-25250

474.10 €

1 7 Days 110320.01 to 485.001401108040Ball bearing (CC)swivel castor with brake202323016050yesno-20400

371.81 €

1 7 Days 110320.01 to 485.001401108040Ball bearing (CC)swivel castor202274716050yesno-20400

490.57 €

1 23 Days 110320.01 to 485.001401108040Ball bearing (CC)swivel castor with brake202330016050yesno-20400

492.50 €

1 7 Days 130320.01 to 485.0014011010035Ball bearing (CC)swivel castor with brake202314716050yesyes-20400

390.20 €

1 7 Days 130320.01 to 485.0014011010035Ball bearing (CC)swivel castor202271116050yesyes-20400

508.95 €

1 23 Days 130320.01 to 485.0014011010035Ball bearing (CC)swivel castor with brake202321116050yesyes-20400

475.49 €

1 7 Days 130320.01 to 485.0014011010035roller bearingswivel castor with brake202313316050yesyes-25400

373.26 €

1 7 Days 130320.01 to 485.0014011010035roller bearingswivel castor202263516050yesyes-25400

492.02 €

1 23 Days 130320.01 to 485.0014011010035roller bearingswivel castor with brake202319716050yesyes-25400

528.72 €

1 7 Days 155485.01 to 750.0014011012540Ball bearing (CC)swivel castor with brake245362420050yesno-20500

407.10 €

1 7 Days 155485.01 to 750.0014011012540Ball bearing (CC)swivel castor245307620050yesno-20500

525.84 €

1 7 Days 155485.01 to 750.0014011012540Ball bearing (CC)swivel castor with brake245377020050yesno-20500

547.12 €

1 7 Days 155485.01 to 750.0014011012540Ball bearing (CC)swivel castor with brake245375620050noyes-20500

425.48 €

1 7 Days 155485.01 to 750.0014011012540Ball bearing (CC)swivel castor245312220050noyes-20500

544.24 €

1 7 Days 155485.01 to 750.0014011012540Ball bearing (CC)swivel castor with brake245363820050noyes-20500

527.56 €

1 7 Days 155485.01 to 750.0014011012540roller bearingswivel castor with brake245365020050yesyes-25500

406.00 €

1 7 Days 155485.01 to 750.0014011012540roller bearingswivel castor245310020050yesyes-25500

524.75 €

1 7 Days 155485.01 to 750.0014011012540roller bearingswivel castor with brake245364120050yesyes-25500

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread color grey Wheel body color black
Tread hydrolysis-resistant no Non-marking yes Maximum temperature resistance(°C) 70

Tech Support