Stainless Steel Heavy Duty Swivel Castor, LKX-POTH Series

Stainless Steel Heavy Duty Swivel Castor, LKX-POTH Series
Stainless Steel Heavy Duty Swivel Castor, with Top Plate Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: LKX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POTH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKX-POTH 75G
LKX-POTH 75G-FI
LKX-POTH 75XR
LKX-POTH 75XR-FI
LKX-POTH 100G-1
LKX-POTH 100G-1-FI
LKX-POTH 100KAD-1
LKX-POTH 100KAD-1-FI
LKX-POTH 100XR-1
LKX-POTH 100XR-1-FI
LKX-POTH 125G-1
LKX-POTH 125G-1-FI
LKX-POTH 125G-3
LKX-POTH 125G-3-FI
LKX-POTH 125KAD-1
LKX-POTH 125KAD-1-FI
LKX-POTH 125KAD-3
LKX-POTH 125KAD-3-FI
LKX-POTH 125XK-1
LKX-POTH 125XK-1-FI
LKX-POTH 125XK-3
LKX-POTH 125XK-3-FI
LKX-POTH 150G
LKX-POTH 150G-FI
LKX-POTH 150G-ST
LKX-POTH 150XK
LKX-POTH 150XK-FI
LKX-POTH 150XK-ST
LKX-POTH 160G
LKX-POTH 160G-FI
LKX-POTH 160G-ST
LKX-POTH 160XK
LKX-POTH 160XK-FI
LKX-POTH 160XK-ST
LKX-POTH 200G
LKX-POTH 200G-FI
LKX-POTH 200G-ST
LKX-POTH 200XK
LKX-POTH 200XK-FI
LKX-POTH 200XK-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

200.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170140.01 to 220.001008512550plain boreswivel castor1088897537yes-25200

234.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170140.01 to 220.001008512550plain boreswivel castor with brake10810097537yes-25200

205.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170140.01 to 220.001008512550roller bearingswivel castor1089117537yes-25200

240.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197140.01 to 220.001008515050roller bearingswivel castor with brake10810277537yes-25200

166.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197220.01 to 320.001008515045plain boreswivel castor13097010035yes-25300

211.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197220.01 to 320.001008515045plain boreswivel castor with brake130117910035yes-25300

170.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197220.01 to 320.001008515045Ball bearing (C)swivel castor13099110035no-20300

217.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197220.01 to 320.001008515045Ball bearing (C)swivel castor with brake130118810035no-20300

172.49 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197220.01 to 320.001008515045roller bearingswivel castor130100710035yes-25300

217.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202220.01 to 320.001008516045roller bearingswivel castor with brake130119110035yes-25300

176.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.001008516045plain boreswivel castor155113312540yes-25350

218.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.001008516045plain boreswivel castor with brake155132012540yes-25350

188.21 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.0014011016045plain boreswivel castor155122512540yes-25350

230.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.0014011016045plain boreswivel castor with brake155145912540yes-25350

181.29 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.001008516045Ball bearing (C)swivel castor155116812540no-20350

225.65 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.001008520050Ball bearing (C)swivel castor with brake155135512540no-20350

193.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.0014011020050Ball bearing (C)swivel castor155128112540no-20350

237.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.0014011020050Ball bearing (C)swivel castor with brake155147312540no-20350

218.39 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.001008520050Ball bearingswivel castor155124312540yes-20350

261.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.001008520050Ball bearingswivel castor with brake155146212540yes-20350

230.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.0014011020050Ball bearingswivel castor155137412540yes-20350

273.50 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108320.01 to 485.001401107537Ball bearingswivel castor with brake155157212540yes-20350

346.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108485.01 to 750.001401107537plain boreswivel castor197237715045yes-25500

448.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108485.01 to 750.001401107537plain boreswivel castor with brake197285015045yes-25500

464.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108485.01 to 750.001401107537plain boreswivel castor with brake197292515045yes-25500

404.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130485.01 to 750.0014011010037Ball bearingswivel castor197267815045yes-20500

508.77 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130485.01 to 750.0014011010037Ball bearingswivel castor with brake197310915045yes-20500

523.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130485.01 to 750.0014011010037Ball bearingswivel castor with brake197316215045yes-20500

346.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130485.01 to 750.0014011010037plain boreswivel castor202243516045yes-25550

448.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155485.01 to 750.0014011012540plain boreswivel castor with brake202300016045yes-25550

465.19 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155485.01 to 750.0014011012540plain boreswivel castor with brake202302316045yes-25550

411.89 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155485.01 to 750.0014011012540Ball bearingswivel castor202270016045yes-20550

516.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155485.01 to 750.0014011012540Ball bearingswivel castor with brake202317016045yes-20550

530.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155485.01 to 750.0014011012540Ball bearingswivel castor with brake202320016045yes-20550

390.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155750.01 or More14011012540plain boreswivel castor245297420050yes-25800

511.61 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155750.01 or More14011012540plain boreswivel castor with brake245353920050yes-25800

508.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155750.01 or More14011012540plain boreswivel castor with brake245360020050yes-25800

441.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More14011012550Ball bearingswivel castor245323820050yes-20800

565.03 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More14011012550Ball bearingswivel castor with brake245379120050yes-20800

560.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More14011012550Ball bearingswivel castor with brake245377020050yes-20800

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 94 Shore A
Tread color dark grey Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Non-marking yes Maximum temperature resistance(°C) 70

Tech Support