Light Duty Twin Wheel Swivel Castor, LMDA-POA Series

Light Duty Twin Wheel Swivel Castor, LMDA-POA Series
Light Duty Twin Wheel Swivel Castor, Nylon Wheel

Bracket: LMDA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • pressed swivel head

Wheel: POA series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LMDA-POA 50G
LMDA-POA 50G-FI
LMDA-POA 75G
LMDA-POA 75G-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

10.87 €

1 5 Days 9835.01 to 80.00Conductivity41752571205501880

15.17 €

1 5 Days 7135.01 to 80.00-41501871255501880

18.87 €

1 5 Days 7180.01 to 140.00-555018983957523100

25.66 €

1 5 Days 7180.01 to 140.00-555018984637523100

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Bearing type plain bore
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Product type twin wheel swivel castor
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 70 Shore D
Tread color black Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -25

Tech Support