Light Duty Twin Wheel Swivel Castor, LMDA-VPA Series

Light Duty Twin Wheel Swivel Castor, LMDA-VPA Series
Light Duty Twin Wheel Swivel Castor, Wheel, with Solid Rubber Tyres, with Synthetic Rim

Bracket: LMDA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • pressed swivel head

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LMDA-VPA 50G
LMDA-VPA 50G-FI
LMDA-VPA 50K
LMDA-VPA 50K-EL
LMDA-VPA 50K-FI
LMDA-VPA 50K-FI-EL
LMDA-VPA 75G
LMDA-VPA 75G-FI
LMDA-VPA 75K
LMDA-VPA 75K-EL
LMDA-VPA 75K-FI
LMDA-VPA 75K-FI-EL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Bearing type Material (details) Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 3 km/h
(kg)

14.74 €

1 5 Days 17035.01 to 80.00-41125plain boreTread material: Rubber, Wheel body material: high-quality nylon 6712485018greyyesyes80

19.03 €

1 5 Days 20035.01 to 80.00-41150plain boreTread material: Rubber, Wheel body material: high-quality nylon 6712995018greyyesyes80

19.33 €

1 5 Days 20035.01 to 80.00-41150Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6713065018greyyesyes80

26.02 €

1 7 Days 20035.01 to 80.00-41150Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene712945018blacknono60

23.63 €

1 5 Days 20035.01 to 80.00-41150Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6713525018greyyesyes80

30.32 €

1 7 Days 20035.01 to 80.00-41150Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene713425018blacknono60

23.90 €

1 5 Days 20080.01 to 140.00-55150plain boreTread material: Rubber, Wheel body material: high-quality nylon 6985047525greyyesyes100

30.68 €

1 5 Days 20080.01 to 140.00-55150plain boreTread material: Rubber, Wheel body material: high-quality nylon 6985797525greyyesyes100

28.94 €

1 5 Days 20080.01 to 140.00-55150Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6985937525greyyesyes100

37.28 €

1 7 Days 20580.01 to 140.00-55160Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene985747525blacknono90

35.73 €

1 5 Days 20580.01 to 140.00Conductivity55160Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6986657525greyyesyes100

44.09 €

1 7 Days 20580.01 to 140.00Conductivity55160Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene986437525blacknono90

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Wheel Width B(mm) 50
Material Rubber Product type twin wheel swivel castor Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 80 Shore A Wheel body color black
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

Tech Support