Heavy Duty Welded Steel Swivel Castor, LO-ALST Series (Part Numbers)

Heavy Duty Welded Steel Swivel Castor, LO-ALST Series
Heavy Duty Welded Steel Swivel Castor, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LO series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • four specially-shaped, hardened bearing seats for additional strength
  • bolted and secured welded central kingpin, extremely strong
  • swivel head seal with labyrinth design
  • grease nipple

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LO-ALST 127K
LO-ALST 127K-AS
LO-ALST 127K-AS-RI4
LO-ALST 127K-RI4
LO-ALST 127K-ST
LO-ALST 127K-ST-AS
LO-ALST 127K-ST-AS-RI4
LO-ALST 127K-ST-RI4
LO-ALST 150K
LO-ALST 150K-AS
LO-ALST 150K-AS-RI4
LO-ALST 150K-RI4
LO-ALST 150K-ST
LO-ALST 150K-ST-AS
LO-ALST 150K-ST-AS-RI4
LO-ALST 150K-ST-RI4
LO-ALST 160K
LO-ALST 160K-AS
LO-ALST 160K-AS-RI4
LO-ALST 160K-RI4
LO-ALST 160K-ST
LO-ALST 160K-ST-AS
LO-ALST 160K-ST-AS-RI4
LO-ALST 160K-ST-RI4
LO-ALST 200K
LO-ALST 200K-AS
LO-ALST 200K-AS-RI4
LO-ALST 200K-RI4
LO-ALST 200K-ST
LO-ALST 200K-ST-AS
LO-ALST 200K-ST-AS-RI4
LO-ALST 200K-ST-RI4
LO-ALST 250K
LO-ALST 250K-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

245.59 €

1 7 Days 205320.01 to 485.00-16050swivel castor170395012554green450

266.32 €

1 23 Days 205320.01 to 485.00-16050swivel castor170395012554dark grey450

327.26 €

1 23 Days 205320.01 to 485.00Antistatic16050swivel castor170417412554dark grey450

306.53 €

1 7 Days 205320.01 to 485.00Antistatic16050swivel castor170417012554green450

317.69 €

1 7 Days 205320.01 to 485.00-16050swivel castor with brake170432012554green450

338.42 €

1 23 Days 245320.01 to 485.00-20050swivel castor with brake170434012554dark grey450

399.39 €

1 23 Days 245320.01 to 485.00Antistatic20050swivel castor with brake170451312554dark grey450

378.65 €

1 7 Days 245320.01 to 485.00Antistatic20050swivel castor with brake170459012554green450

243.53 €

1 7 Days 245485.01 to 750.00-20050swivel castor200402015050green500

265.43 €

1 23 Days 245485.01 to 750.00-20050swivel castor200402015050dark grey500

326.40 €

1 23 Days 245485.01 to 750.00Antistatic20050swivel castor200421615050dark grey500

304.49 €

1 7 Days 245485.01 to 750.00Antistatic20050swivel castor200455215050green500

322.80 €

1 7 Days 245485.01 to 750.00-20050swivel castor with brake200442015050green500

344.70 €

1 23 Days 295485.01 to 750.00-25050swivel castor with brake200442015050dark grey500

405.67 €

1 23 Days 295485.01 to 750.00-25050swivel castor with brake200468015050dark grey500

383.77 €

1 7 Days 170485.01 to 750.00-12554swivel castor with brake200470015050green500

248.93 €

1 7 Days 170485.01 to 750.00Antistatic12554swivel castor205411016050green580

272.52 €

1 23 Days 170485.01 to 750.00Antistatic12554swivel castor205411016050dark grey580

333.46 €

1 23 Days 170485.01 to 750.00-12554swivel castor205440616050dark grey580

309.88 €

1 7 Days 170485.01 to 750.00-12554swivel castor205438016050green580

319.18 €

1 7 Days 170485.01 to 750.00Antistatic12554swivel castor with brake205455016050green580

342.76 €

1 23 Days 170485.01 to 750.00Antistatic12554swivel castor with brake205452016050dark grey580

403.73 €

1 23 Days 170485.01 to 750.00-12554swivel castor with brake205479016050dark grey580

380.15 €

1 7 Days 200485.01 to 750.00-15050swivel castor with brake205473016050green580

283.02 €

1 7 Days 200485.01 to 750.00Antistatic15050swivel castor245472020050green750

310.32 €

1 23 Days 200485.01 to 750.00Antistatic15050swivel castor245472020050dark grey750

371.27 €

1 23 Days 200485.01 to 750.00-15050swivel castor245494420050dark grey750

343.96 €

1 7 Days 200485.01 to 750.00-15050swivel castor245503020050green750

377.41 €

1 7 Days 200485.01 to 750.00Antistatic15050swivel castor with brake245528020050green750

404.72 €

1 23 Days 200485.01 to 750.00Antistatic15050swivel castor with brake245528020050dark grey750

465.69 €

1 23 Days 200485.01 to 750.00-15050swivel castor with brake245543020050dark grey750

438.38 €

1 7 Days 200485.01 to 750.00-15054swivel castor with brake245543020050green750

352.12 €

1 7 Days 200750.01 or MoreAntistatic15054swivel castor295582025050green850

444.81 €

1 7 Days 200750.01 or MoreAntistatic15054swivel castor with brake295623025050green850

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 140
Plate Width W(mm) 110 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 75 Shore A Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support