Heavy Duty Welded Steel Twin Wheel Swivel Castor, LOD-ALTH Series

Heavy Duty Welded Steel Twin Wheel Swivel Castor, LOD-ALTH Series
Heavy Duty Welded Steel Twin Wheel Swivel Castor, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LOD series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • four specially-shaped, hardened bearing seats for additional strength
  • bolted and secured welded central kingpin, extremely strong
  • swivel head seal with labyrinth design
  • grease nipple

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • With heavy-duty wheel centre, reinforced design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LOD-ALTH 101K

Part Number
LOD-ALTH 101K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

337.84 €

1 5 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 200 Load Range(daN) 485.01 to 750.00
Wheel Material Aluminum Plate Length L(mm) 140 Plate Width W(mm) 110
Wheel Dia. D(mm) 150 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type twin wheel swivel castor
Total height(mm) 145 Weight(g) 4170 Wheel diameter(mm) 100
Wheel width(mm) 40 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color light brown Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 750

This page is Heavy Duty Welded Steel Twin Wheel Swivel Castor, LOD-ALTH Series, part number LOD-ALTH 101K.
You can find the detail information about specifications and dimensions on part number LOD-ALTH 101K.

Tech Support