Heavy Duty Welded Steel Swivel Castor, LO-SPO Series

Heavy Duty Welded Steel Swivel Castor, LO-SPO Series
Heavy Duty Welded Steel Swivel Castor, Nylon Heavy Duty Wheel

Bracket: LO series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • four specially-shaped, hardened bearing seats for additional strength
  • bolted and secured welded central kingpin, extremely strong
  • swivel head seal with labyrinth design
  • grease nipple

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LO-SPO 127G
LO-SPO 127G-RI4
LO-SPO 127G-ST
LO-SPO 127G-ST-RI4
LO-SPO 127K
LO-SPO 127K-RI4
LO-SPO 127K-ST
LO-SPO 127K-ST-RI4
LO-SPO 150G
LO-SPO 150G-RI4
LO-SPO 150G-ST
LO-SPO 150G-ST-RI4
LO-SPO 150K
LO-SPO 150K-RI4
LO-SPO 150K-ST
LO-SPO 150K-ST-RI4
LO-SPO 160G
LO-SPO 160G-RI4
LO-SPO 160G-ST
LO-SPO 160G-ST-RI4
LO-SPO 160K
LO-SPO 160K-RI4
LO-SPO 160K-ST
LO-SPO 160K-ST-RI4
LO-SPO 200G
LO-SPO 200G-RI4
LO-SPO 200G-ST
LO-SPO 200G-ST-RI4
LO-SPO 200K
LO-SPO 200K-RI4
LO-SPO 200K-ST
LO-SPO 200K-ST-RI4
LO-SPO 201G
LO-SPO 201G-RI4
LO-SPO 201G-ST
LO-SPO 201G-ST-RI4
LO-SPO 201K
LO-SPO 201K-RI4
LO-SPO 201K-ST
LO-SPO 201K-ST-RI4
LO-SPO 250G
LO-SPO 250G-ST
LO-SPO 250K
LO-SPO 250K-ST
LO-SPO 251G
LO-SPO 251G-ST
LO-SPO 251K
LO-SPO 251K-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

204.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205485.01 to 750.0016050plain boreswivel castor170347012550-25750

264.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205485.01 to 750.0016050plain boreswivel castor170365912550-25750

274.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205485.01 to 750.0016050plain boreswivel castor with brake170386012550-25750

335.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205485.01 to 750.0016050plain boreswivel castor with brake170410012550-25750

221.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205485.01 to 750.0016050Ball bearingswivel castor170369012550-20750

282.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245485.01 to 750.0020050Ball bearingswivel castor170378412550-20750

293.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245485.01 to 750.0020050Ball bearingswivel castor with brake170408012550-20750

354.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245485.01 to 750.0020050Ball bearingswivel castor with brake170430012550-20750

207.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050plain boreswivel castor200370015050-25800

267.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050plain boreswivel castor200389315050-25800

284.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050plain boreswivel castor with brake200412015050-25800

345.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050plain boreswivel castor with brake200425115050-25800

224.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050Ball bearingswivel castor200394015050-20800

285.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050Ball bearingswivel castor200417015050-20800

303.55 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050Ball bearingswivel castor with brake200428315050-20800

364.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050Ball bearingswivel castor with brake200458015050-20800

222.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050plain boreswivel castor205390016050-25850

283.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050plain boreswivel castor205408816050-25850

290.29 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050plain boreswivel castor with brake205430016050-25850

351.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050plain boreswivel castor with brake205448616050-25850

252.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More20050Ball bearingswivel castor205412016050-20850

313.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type295750.01 or More25065Ball bearingswivel castor205435016050-20850

322.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type295750.01 or More25065Ball bearingswivel castor with brake205454016050-20850

383.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type295750.01 or More25065Ball bearingswivel castor with brake205474016050-20850

276.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type295Up to 35.0025065plain boreswivel castor245441020050-251250

337.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type295Up to 35.0025050plain boreswivel castor245462020050-251250

368.67 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type295Up to 35.0025050plain boreswivel castor with brake245481020050-251250

429.62 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type295Up to 35.0025050plain boreswivel castor with brake245503020050-251250

293.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type295Up to 35.0025050Ball bearingswivel castor245474820050-201250

354.31 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235Up to 35.0020050Ball bearingswivel castor245499020050-201250

387.76 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235Up to 35.0020050Ball bearingswivel castor with brake245516020050-201250

448.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235Up to 35.0020050Ball bearingswivel castor with brake245538020050-201250

219.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235Up to 35.0020050plain boreswivel castor245414020050-251000

280.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type260Up to 35.0022065plain boreswivel castor245438020050-251000

311.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type260Up to 35.0022065plain boreswivel castor with brake245452020050-251000

372.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type260Up to 35.0022065plain boreswivel castor with brake245503020050-251000

242.58 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type260Up to 35.0022065Ball bearingswivel castor245438420050-201000

303.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type260Up to 35.0022065Ball bearingswivel castor245464020050-201000

336.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type260Up to 35.0022065Ball bearingswivel castor with brake245481020050-201000

397.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type260Up to 35.0022065Ball bearingswivel castor with brake245503020050-201000

400.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type260Up to 35.0022065plain boreswivel castor295575025065-251200

490.16 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type308Up to 35.0026085plain boreswivel castor with brake295617925065-251200

429.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type308Up to 35.0026085Ball bearingswivel castor295614125065-201200

522.79 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type308Up to 35.0026085Ball bearingswivel castor with brake295653025065-201200

328.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type308Up to 35.0026085plain boreswivel castor295497225050-251200

418.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type308Up to 35.0026085plain boreswivel castor with brake295531125050-251200

349.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type308Up to 35.0026085Ball bearingswivel castor295537225050-201200

442.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type308Up to 35.0026085Ball bearingswivel castor with brake295564225050-201200

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 140 Plate Width W(mm) 110
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 70 Shore D Tread color natural white
Wheel body color natural white Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80

Tech Support