Pressed Steel Swivel Castor, L-P Series (Part Numbers)

Pressed Steel Swivel Castor, L-P Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with Pneumatic Tyre, with Pressed Steel Rim

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: P series

  • tyre: pneumatic tyre, hardness 60 Shore A, colour grey, non-marking, 2-ply rating
  • rim: pressed steel, with welded tubular steel hub, zinc-plated, blue-passivated, Cr6-free
  • swivel castors with brakes lose brake force if the tyre pressure is too low

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +50 °C
  • the wheel and tyre dimensions provided here apply to new tyres that are not bearing a load. Their width and diameter may change when they are in use.
  • speeds up to 16 km/h possible for wheels with ball bearing and reduced load capacity

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-P 200R
L-P 200R-SG
L-P 200R-ST
L-P 200R-ST-SG
L-P 220R
L-P 220R-SG
L-P 220R-ST
L-P 220R-ST-SG
L-P 222R
L-P 222R-SG
L-P 222R-ST
L-P 222R-ST-SG
L-P 261R
L-P 261R-SG
L-P 261R-ST
L-P 261R-ST-SG
L-P 263R
L-P 263R-SG
L-P 263R-ST
L-P 263R-ST-SG
L-P 265R
L-P 265R-SG
L-P 265R-ST
L-P 265R-ST-SG
L-P 267R
L-P 267R-SG
L-P 267R-ST
L-P 267R-ST-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

86.13 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type30835.01 to 80.00-14011026085swivel castor235247620050blacknono75

95.86 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type30835.01 to 80.00-14011026085swivel castor235247020050greyyesyes75

120.62 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type30835.01 to 80.00-14011026085swivel castor with brake235311520050blacknono75

130.35 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type30835.01 to 80.00-14011026085swivel castor with brake235307020050greyyesyes75

111.99 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type30880.01 to 140.00-14011026085swivel castor260299322065blacknono100

128.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type30880.01 to 140.00-14011026085swivel castor260300022065greyyesyes100

146.48 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type30880.01 to 140.00-14011026085swivel castor with brake260360022065blacknono100

162.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type30880.01 to 140.00-14011026085swivel castor with brake260375622065greyyesyes100

112.43 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type30880.01 to 140.00-14011026085swivel castor260306322065blacknono100

128.46 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type5280.01 to 140.00-1401103528swivel castor260309022065greyyesyes100

146.92 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type5280.01 to 140.00-1401103528swivel castor with brake260372022065blacknono100

162.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type7180.01 to 140.00-1401105019swivel castor with brake260371022065greyyesyes100

173.53 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71140.01 to 220.00-1751755019swivel castor308477526085blacknono150

189.57 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71140.01 to 220.00-1751755019swivel castor308480026085greyyesyes150

250.93 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71140.01 to 220.00Conductivity1751755019swivel castor with brake308594026085blacknono150

266.99 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71140.01 to 220.00-1751755019swivel castor with brake308599126085greyyesyes150

177.62 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type71140.01 to 220.00Conductivity1751755019swivel castor308496226085blacknono150

193.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type100140.01 to 220.00-1751757525swivel castor308460926085greyyesyes150

255.02 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type100140.01 to 220.00-1751757525swivel castor with brake308610026085blacknono150

271.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type100140.01 to 220.00-1751757525swivel castor with brake308612026085greyyesyes150

185.88 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type100220.01 to 320.00Conductivity1751757525swivel castor308518026085blacknono250

201.94 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type100220.01 to 320.00-1751757525swivel castor308494626085greyyesyes250

263.30 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type100220.01 to 320.00Conductivity1751757525swivel castor with brake308630726085blacknono250

279.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type123220.01 to 320.00-17517510022swivel castor with brake308638426085greyyesyes250

189.98 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type123220.01 to 320.00-17517510022swivel castor308538726085blacknono250

206.04 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type52220.01 to 320.00-1751753525swivel castor308530026085greyyesyes250

267.38 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type52220.01 to 320.00-1751753525swivel castor with brake308653326085blacknono250

283.44 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type71220.01 to 320.00-1751755018swivel castor with brake308625026085greyyesyes250

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing type roller bearing Material (details) Tread material: Rubber, Wheel body material: pressed steel
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 60 Shore A Wheel body color silver Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 50 Minimum temperature resistance(°C) -25

Tech Support