Light Duty Swivel Castor, LPA-PATH Series

Light Duty Swivel Castor, LPA-PATH Series
Light Duty Swivel Castor, with Top Plate Fitting Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre, LPA-PATH Series

Bracket: LPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LPA-PATH 50G
LPA-PATH 50G-FI
LPA-PATH 50KF
LPA-PATH 50KF-ELS
LPA-PATH 50KF-FI
LPA-PATH 50KF-FI-ELS
LPA-PATH 75G
LPA-PATH 75G-FI
LPA-PATH 75KF
LPA-PATH 75KF-ELS
LPA-PATH 75KF-FI
LPA-PATH 75KF-FI-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

9.40 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100-7523plain boreswivel castor712025019-2575

12.43 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125-10032plain boreswivel castor with brake712215019-2575

13.61 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125-10032Ball bearing (C)swivel castor712105019-2075

20.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125-10032Ball bearing (C)swivel castor712135019-2050

16.63 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125-10032Ball bearing (C)swivel castor with brake712295019-2075

23.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125-10032Ball bearing (C)swivel castor with brake712325019-2050

15.13 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125-10032plain boreswivel castor1002747525-2575

18.09 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125-10032plain boreswivel castor with brake1003067525-2575

19.11 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125Conductivity10032Ball bearing (C)swivel castor1003277525-2075

32.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125Conductivity10032Ball bearing (C)swivel castor1003337525-2065

22.03 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125-10032Ball bearing (C)swivel castor with brake1003557525-2075

35.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125Conductivity10032Ball bearing (C)swivel castor with brake1003617525-2065

Loading...

  1. 1

Basic information

Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics Plate Length L(mm) 60
Plate Width W(mm) 60 Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 94 Shore A
Tread color dark grey Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support