Pressed Steel Swivel Castor, L-PATH Series

Pressed Steel Swivel Castor, L-PATH Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-PATH 80G
L-PATH 80G-FI
L-PATH 80G-ST
L-PATH 80KF
L-PATH 80KF-ELS
L-PATH 80KF-FI
L-PATH 80KF-FI-ELS
L-PATH 80KF-ST
L-PATH 80KF-ST-ELS
L-PATH 100G
L-PATH 100G-FI
L-PATH 100G-FI-FS
L-PATH 100G-FS
L-PATH 100G-ST
L-PATH 100G-ST-FS
L-PATH 100KF
L-PATH 100KF-ELS
L-PATH 100KF-ELS-FS
L-PATH 100KF-FI
L-PATH 100KF-FI-ELS
L-PATH 100KF-FI-ELS-FS
L-PATH 100KF-FI-FS
L-PATH 100KF-FS
L-PATH 100KF-ST
L-PATH 100KF-ST-ELS
L-PATH 100KF-ST-ELS-FS
L-PATH 100KF-ST-FS
L-PATH 125G
L-PATH 125G-FI
L-PATH 125G-FI-FS
L-PATH 125G-FS
L-PATH 125G-ST
L-PATH 125G-ST-FS
L-PATH 125KF
L-PATH 125KF-ELS
L-PATH 125KF-ELS-FS
L-PATH 125KF-FI
L-PATH 125KF-FI-ELS
L-PATH 125KF-FI-ELS-FS
L-PATH 125KF-FI-FS
L-PATH 125KF-FS
L-PATH 125KF-ST
L-PATH 125KF-ST-ELS
L-PATH 125KF-ST-ELS-FS
L-PATH 125KF-ST-FS
L-PATH 160G
L-PATH 160G-CS11
L-PATH 160G-CS11-FS
L-PATH 160G-FI
L-PATH 160G-FI-FS
L-PATH 160G-FS
L-PATH 160G-ST
L-PATH 160G-ST-FS
L-PATH 160KA
L-PATH 160KA-CS11
L-PATH 160KA-CS11-ELS
L-PATH 160KA-CS11-ELS-FS
L-PATH 160KA-CS11-FS
L-PATH 160KA-ELS
L-PATH 160KA-ELS-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

26.93 €

1 7 Days 71140.01 to 220.00-100855019plain boreswivel castor1025848032-25150

43.75 €

1 5 Days 71140.01 to 220.00Conductivity100855019plain boreswivel castor with brake1027018032-25150

54.11 €

1 7 Days 100140.01 to 220.00-100857525plain boreswivel castor with brake1027708032-25150

31.00 €

1 7 Days 100140.01 to 220.00Conductivity100857525Ball bearing (C)swivel castor1026208032-20150

43.38 €

1 23 Days 10080.01 to 140.00-100857525Ball bearing (C)swivel castor1026338032-20100

47.43 €

1 5 Days 100140.01 to 220.00Conductivity100857525Ball bearing (C)swivel castor with brake1027458032-20150

59.82 €

1 7 Days 10080.01 to 140.00-100857525Ball bearing (C)swivel castor with brake1027498032-20100

58.17 €

1 23 Days 100140.01 to 220.00Conductivity100857525Ball bearing (C)swivel castor with brake1028218032-20150

70.55 €

1 7 Days 10080.01 to 140.00-100857525Ball bearing (C)swivel castor with brake1028198032-20100

31.73 €

1 5 Days 150140.01 to 220.00-1008512532plain boreswivel castor12567710032-25200

48.25 €

1 5 Days 150140.01 to 220.00-1008512532plain boreswivel castor with brake12580510032-25200

84.61 €

1 23 Days 150140.01 to 220.00-1008512532plain boreswivel castor with brake125101210032-25200

68.10 €

1 23 Days 150140.01 to 220.00-1008512532plain boreswivel castor12588510032-25200

58.92 €

1 7 Days 150140.01 to 220.00-1008512532plain boreswivel castor with brake12587910032-25200

95.29 €

1 23 Days 150140.01 to 220.00-1008512532plain boreswivel castor with brake125108510032-25200

37.62 €

1 5 Days 150140.01 to 220.00Conductivity1008512532Ball bearing (C)swivel castor12572710032-20200

53.50 €

1 5 Days 15080.01 to 140.00Conductivity1008512532Ball bearing (C)swivel castor12574010032-20130

89.87 €

1 23 Days 15080.01 to 140.00-1008512532Ball bearing (C)swivel castor12594010032-20130

53.75 €

1 5 Days 150140.01 to 220.00Conductivity1008512532Ball bearing (C)swivel castor with brake12586410032-20200

69.63 €

1 5 Days 15080.01 to 140.00Conductivity1008512532Ball bearing (C)swivel castor with brake12586010032-20130

106.00 €

1 23 Days 15080.01 to 140.00-1008512532Ball bearing (C)swivel castor with brake125106610032-20130

90.12 €

1 23 Days 150140.01 to 220.00-1008512532Ball bearing (C)swivel castor with brake125106210032-20200

73.99 €

1 7 Days 150140.01 to 220.00-1008512532Ball bearing (C)swivel castor12590010032-20200

64.80 €

1 7 Days 150140.01 to 220.00Conductivity1008512532Ball bearing (C)swivel castor with brake12594110032-20200

80.68 €

1 7 Days 15080.01 to 140.00Conductivity1008512532Ball bearing (C)swivel castor with brake12594310032-20130

117.05 €

1 23 Days 15080.01 to 140.00-1008512532Ball bearing (C)swivel castor with brake125110010032-20130

101.17 €

1 23 Days 195140.01 to 220.00-1008516040Ball bearing (C)swivel castor with brake125111310032-20200

36.65 €

1 7 Days 195220.01 to 320.00-1008516040plain boreswivel castor15076712532-25250

54.53 €

1 5 Days 195220.01 to 320.00-1008516040plain boreswivel castor with brake15091012532-25250

90.90 €

1 23 Days 195220.01 to 320.00-1008516040plain boreswivel castor with brake150120012532-25250

73.02 €

1 23 Days 195220.01 to 320.00-1008516040plain boreswivel castor150103412532-25250

63.83 €

1 7 Days 195220.01 to 320.00-1008516040plain boreswivel castor with brake15097612532-25250

100.20 €

1 23 Days 195220.01 to 320.00-1008516040plain boreswivel castor with brake150120112532-25250

42.08 €

1 5 Days 195220.01 to 320.00-1008516040Ball bearing (C)swivel castor15082712532-20250

62.98 €

1 7 Days 195140.01 to 220.00-1008516040Ball bearing (C)swivel castor15082612532-20160

99.35 €

1 23 Days 195140.01 to 220.00-1008516040Ball bearing (C)swivel castor150108812532-20160

59.55 €

1 5 Days 195220.01 to 320.00Conductivity1008516040Ball bearing (C)swivel castor with brake15098012532-20250

80.47 €

1 5 Days 195140.01 to 220.00Conductivity1008516040Ball bearing (C)swivel castor with brake15099812532-20160

116.83 €

1 23 Days 195140.01 to 220.00-1008516040Ball bearing (C)swivel castor with brake150124012532-20160

95.93 €

1 23 Days 195220.01 to 320.00Conductivity1008516040Ball bearing (C)swivel castor with brake150120712532-20250

78.45 €

1 23 Days 195220.01 to 320.00Conductivity1008516040Ball bearing (C)swivel castor150107412532-20250

69.25 €

1 7 Days 195220.01 to 320.00-1008516040Ball bearing (C)swivel castor with brake150103312532-20250

90.15 €

1 7 Days 195140.01 to 220.00Conductivity1008516040Ball bearing (C)swivel castor with brake150106212532-20160

126.53 €

1 23 Days 195140.01 to 220.00Conductivity1008516040Ball bearing (C)swivel castor with brake150131812532-20160

105.62 €

1 23 Days 195220.01 to 320.00-1008516040Ball bearing (C)swivel castor with brake150132712532-20250

78.98 €

1 7 Days 195320.01 to 485.00-14011016040plain boreswivel castor195201516040-25400

156.57 €

1 7 Days 195320.01 to 485.00-14011016040plain boreswivel castor with brake195234216040-25400

196.16 €

1 23 Days 195320.01 to 485.00Conductivity14011016040plain boreswivel castor with brake195292816040-25400

122.75 €

1 7 Days 195320.01 to 485.00Conductivity14011016040plain boreswivel castor with brake195238516040-25400

162.35 €

1 23 Days 195320.01 to 485.00-14011016040plain boreswivel castor with brake195302016040-25400

118.58 €

1 23 Days 195320.01 to 485.00-14011016040plain boreswivel castor195265016040-25400

110.11 €

1 7 Days 195320.01 to 485.00-14011016040plain boreswivel castor with brake195263916040-25400

149.71 €

1 23 Days 195320.01 to 485.00-14011016040plain boreswivel castor with brake195316216040-25400

78.69 €

1 5 Days 195320.01 to 485.00-14011016040Ball bearing (C)swivel castor195208616040-20400

156.27 €

1 7 Days 195320.01 to 485.00-14011016040Ball bearing (C)swivel castor with brake195240216040-20400

198.75 €

1 7 Days 195220.01 to 320.00-14011016040Ball bearing (C)swivel castor with brake195243316040-20260

238.35 €

1 23 Days 195220.01 to 320.00-14011016040Ball bearing (C)swivel castor with brake195270016040-20260

195.87 €

1 23 Days 195320.01 to 485.00-14011016040Ball bearing (C)swivel castor with brake195270016040-20400

121.16 €

1 7 Days 235220.01 to 320.00-14011020040Ball bearing (C)swivel castor195209016040-20260

160.76 €

1 23 Days 235220.01 to 320.00-14011020040Ball bearing (C)swivel castor195269016040-20260

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support