Pressed Steel Swivel Castor, L-PO Series

Pressed Steel Swivel Castor, L-PO Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Nylon Wheel

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-PO 75G
L-PO 75G-FA
L-PO 75G-FI
L-PO 75G-FI-FA
L-PO 75G-ST
L-PO 75G-ST-FA
L-PO 75R
L-PO 75R-FA
L-PO 75R-FI
L-PO 75R-FI-FA
L-PO 75R-ST
L-PO 75R-ST-FA
L-PO 75XR
L-PO 75XR-FA
L-PO 75XR-FI
L-PO 75XR-FI-FA
L-PO 75XR-ST
L-PO 75XR-ST-FA
L-PO 80G
L-PO 80G-ELS
L-PO 80G-ELS-FA
L-PO 80G-FA
L-PO 80G-FI
L-PO 80G-FI-ELS
L-PO 80G-FI-ELS-FA
L-PO 80G-FI-FA
L-PO 80G-ST
L-PO 80G-ST-ELS
L-PO 80G-ST-ELS-FA
L-PO 80G-ST-FA
L-PO 80KA
L-PO 80KA-ELS
L-PO 80KA-ELS-FA
L-PO 80KA-FA
L-PO 80KA-FI
L-PO 80KA-FI-ELS
L-PO 80KA-FI-ELS-FA
L-PO 80KA-FI-FA
L-PO 80KA-ST
L-PO 80KA-ST-ELS
L-PO 80KA-ST-ELS-FA
L-PO 80KA-ST-FA
L-PO 80R
L-PO 80R-FA
L-PO 80R-FI
L-PO 80R-FI-FA
L-PO 80R-ST
L-PO 80R-ST-FA
L-PO 80XR
L-PO 80XR-FA
L-PO 80XR-FI
L-PO 80XR-FI-FA
L-PO 80XR-ST
L-PO 80XR-ST-FA
L-PO 100G
L-PO 100G-ELS
L-PO 100G-ELS-FA
L-PO 100G-ELS-FA-FS
L-PO 100G-ELS-FS
L-PO 100G-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

23.70 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032plain boreswivel castor1005507532natural whitenatural white-25200

30.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032plain boreswivel castor1005887532natural whitenatural white-25200

40.50 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain boreswivel castor with brake1006717532natural whitenatural white-25200

47.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain boreswivel castor with brake1006967532natural whitenatural white-25200

50.86 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032plain boreswivel castor with brake1007257532natural whitenatural white-25200

57.76 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032plain boreswivel castor with brake1007857532natural whitenatural white-25200

29.72 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032roller bearingswivel castor1005807532natural whitenatural white-25200

36.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032roller bearingswivel castor1006147532natural whitenatural white-25200

46.52 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032roller bearingswivel castor with brake1006847532natural whitenatural white-25200

53.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032roller bearingswivel castor with brake1007407532natural whitenatural white-25200

56.88 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032roller bearingswivel castor with brake1007807532natural whitenatural white-25200

63.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032roller bearingswivel castor with brake1008137532natural whitenatural white-25200

33.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032roller bearingswivel castor1005807532natural whitenatural white-25200

40.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032roller bearingswivel castor1006147532natural whitenatural white-25200

50.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032roller bearingswivel castor with brake1006907532natural whitenatural white-25200

57.16 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032roller bearingswivel castor with brake1007237532natural whitenatural white-25200

60.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032roller bearingswivel castor with brake1007807532natural whitenatural white-25200

67.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032roller bearingswivel castor with brake1008057532natural whitenatural white-25200

24.70 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain boreswivel castor1025628032natural whitenatural white-25220

38.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain boreswivel castor1025718032greygrey-25220

45.13 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032plain boreswivel castor1026078032greygrey-25220

31.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032plain boreswivel castor1025908032natural whitenatural white-25220

41.50 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain boreswivel castor with brake1026788032natural whitenatural white-25220

55.04 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain boreswivel castor with brake1026928032greygrey-25220

61.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain boreswivel castor with brake1027288032greygrey-25220

48.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain boreswivel castor with brake1026908032natural whitenatural white-25220

51.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain boreswivel castor with brake1027508032natural whitenatural white-25220

65.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain boreswivel castor with brake1027478032greygrey-25220

72.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain boreswivel castor with brake1027838032greygrey-25220

58.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain boreswivel castor with brake1027688032natural whitenatural white-25220

30.00 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032Ball bearing (C)swivel castor1025878032natural whitenatural white-20220

43.51 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032Ball bearing (C)swivel castor1025878032greygrey-20220

50.43 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032Ball bearing (C)swivel castor1026238032greygrey-20220

36.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032Ball bearing (C)swivel castor1026278032natural whitenatural white-20220

46.44 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032Ball bearing (C)swivel castor with brake1027248032natural whitenatural white-20220

59.97 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake1027168032greygrey-20220

66.87 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake1027308032greygrey-20220

53.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake1027508032natural whitenatural white-20220

57.16 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake1027728032natural whitenatural white-20220

70.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake1027928032greygrey-20220

77.60 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake1027998032greygrey-20220

64.06 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032Ball bearing (C)swivel castor with brake1028098032natural whitenatural white-20220

30.08 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor1025898032natural whitenatural white-25220

37.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor1026098032natural whitenatural white-25220

46.90 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor with brake1027048032natural whitenatural white-25220

53.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor with brake1027338032natural whitenatural white-25220

57.26 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor with brake1027688032natural whitenatural white-25220

64.16 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor with brake1027988032natural whitenatural white-25220

33.84 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor1025718032natural whitenatural white-25220

40.74 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor1026248032natural whitenatural white-25220

50.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor with brake1026958032natural whitenatural white-25220

57.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor with brake1027368032natural whitenatural white-25220

61.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor with brake1027628032natural whitenatural white-25220

67.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearingswivel castor with brake1028008032natural whitenatural white-25220

31.14 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity1008510037plain boreswivel castor12565810037natural whitenatural white-25250

46.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037plain boreswivel castor12567410037greygrey-25250

55.48 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037plain boreswivel castor12574810037greygrey-25250

91.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037plain boreswivel castor12595510037greygrey-25250

83.06 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037plain boreswivel castor12587310037greygrey-25250

39.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity1008510037plain boreswivel castor12574010037natural whitenatural white-25250

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support