Pressed Steel Swivel Castor, L-POTHS Series (Part Numbers)

Pressed Steel Swivel Castor, L-POTHS Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with Soft Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POTHS series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 80 Shore A, colour blue, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-POTHS 100G
L-POTHS 100G-FA
L-POTHS 100G-FA-FS
L-POTHS 100G-FI
L-POTHS 100G-FI-FA
L-POTHS 100G-FI-FA-FS
L-POTHS 100G-FI-FS
L-POTHS 100G-FS
L-POTHS 100G-ST
L-POTHS 100G-ST-FA
L-POTHS 100G-ST-FA-FS
L-POTHS 100G-ST-FS
L-POTHS 100KA
L-POTHS 100KA-FA
L-POTHS 100KA-FA-FS
L-POTHS 100KA-FI
L-POTHS 100KA-FI-FA
L-POTHS 100KA-FI-FA-FS
L-POTHS 100KA-FI-FS
L-POTHS 100KA-FS
L-POTHS 100KA-ST
L-POTHS 100KA-ST-FA
L-POTHS 100KA-ST-FA-FS
L-POTHS 100KA-ST-FS
L-POTHS 100R
L-POTHS 100R-FA
L-POTHS 100R-FA-FS
L-POTHS 100R-FI
L-POTHS 100R-FI-FA
L-POTHS 100R-FI-FA-FS
L-POTHS 100R-FI-FS
L-POTHS 100R-FS
L-POTHS 100R-ST
L-POTHS 100R-ST-FA
L-POTHS 100R-ST-FA-FS
L-POTHS 100R-ST-FS
L-POTHS 100XKA
L-POTHS 100XKA-FA
L-POTHS 100XKA-FA-FS
L-POTHS 100XKA-FI
L-POTHS 100XKA-FI-FA
L-POTHS 100XKA-FI-FA-FS
L-POTHS 100XKA-FI-FS
L-POTHS 100XKA-FS
L-POTHS 100XKA-ST
L-POTHS 100XKA-ST-FA
L-POTHS 100XKA-ST-FA-FS
L-POTHS 100XKA-ST-FS
L-POTHS 100XR
L-POTHS 100XR-FA
L-POTHS 100XR-FA-FS
L-POTHS 100XR-FI
L-POTHS 100XR-FI-FA
L-POTHS 100XR-FI-FA-FS
L-POTHS 100XR-FI-FS
L-POTHS 100XR-FS
L-POTHS 100XR-ST
L-POTHS 100XR-ST-FA
L-POTHS 100XR-ST-FA-FS
L-POTHS 100XR-ST-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

46.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035plain boreswivel castor12569310035-25200

55.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035plain boreswivel castor12575610035-25200

91.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035plain boreswivel castor12596010035-25200

63.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035plain boreswivel castor with brake12582910035-25200

71.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035plain boreswivel castor with brake12589810035-25200

108.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035plain boreswivel castor with brake125109610035-25200

99.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035plain boreswivel castor with brake125103610035-25200

82.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035plain boreswivel castor12590110035-25200

73.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035plain boreswivel castor with brake12592710035-25200

82.44 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035plain boreswivel castor with brake125105010035-25200

118.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035plain boreswivel castor with brake125115110035-25200

110.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035plain boreswivel castor with brake125109110035-25200

48.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor12573210035-20200

57.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor12579310035-20200

94.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor12599910035-20200

64.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake12585910035-20200

73.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake12591910035-20200

110.12 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake125112610035-20200

101.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake125106610035-20200

85.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor12593110035-20200

76.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake12595210035-20200

84.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake12598310035-20200

121.16 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake125119010035-20200

112.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake125113010035-20200

48.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035roller bearingswivel castor12573010035-25200

56.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035roller bearingswivel castor12579210035-25200

93.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035roller bearingswivel castor12599710035-25200

64.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035roller bearingswivel castor with brake12586610035-25200

73.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035roller bearingswivel castor with brake12592710035-25200

109.86 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035roller bearingswivel castor with brake125113310035-25200

101.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035roller bearingswivel castor with brake125107310035-25200

84.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035roller bearingswivel castor12593810035-25200

75.39 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035roller bearingswivel castor with brake12594010035-25200

84.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035roller bearingswivel castor with brake125100310035-25200

120.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035roller bearingswivel castor with brake125118810035-25200

111.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035roller bearingswivel castor with brake125112810035-25200

66.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor12573310035-20200

74.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor12579310035-20200

111.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor12599910035-20200

82.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake12586810035-20200

91.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510035Ball bearing (C)swivel castor with brake12591910035-20200

127.43 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake125112610035-20200

118.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake125106610035-20200

102.54 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540Ball bearing (C)swivel castor12593110035-20200

93.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake12594310035-20200

102.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake12598310035-20200

138.46 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake125119010035-20200

129.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540Ball bearing (C)swivel castor with brake125113010035-20200

51.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540roller bearingswivel castor12573810035-20200

60.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540roller bearingswivel castor12579810035-20200

97.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540roller bearingswivel castor12599510035-20200

68.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540roller bearingswivel castor with brake12586410035-20200

77.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540roller bearingswivel castor with brake12592410035-20200

113.60 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540roller bearingswivel castor with brake125113110035-20200

104.83 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540roller bearingswivel castor with brake125107110035-20200

88.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540roller bearingswivel castor12593610035-20200

79.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540roller bearingswivel castor with brake12594810035-20200

87.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540roller bearingswivel castor with brake12597910035-20200

124.26 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540roller bearingswivel castor with brake125118610035-20200

115.48 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540roller bearingswivel castor with brake125112610035-20200

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Tread color blue Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support