Stainless Steel Swivel Castor, LPX-PGV Series

Stainless Steel Swivel Castor, LPX-PGV Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Wheel, with Elastic Solid Rubber Tyres, with Aluminium Wheel Centre, Non-Marking, Grey, with Steel Thread Guard

Bracket: LPX series

  • high-quality chromium-nickel steel (1.4301 / AISI304), corrosion-resistant, vibration-ground finished
  • all parts including axle material are corrosion-resistant
  • four-point ball bearing for optimal absorption of vertical and horizontal forces
  • hardened precision fork head made from corrosion-resistant steel (1.4034 / AISI420)
  • excellent swivel characteristics, particularly resistant to impact and shocks
  • grease nipple

Wheel: PGV series

  • tread: high-quality elastic solid rubber in smooth rolling quality, hardness 80 Shore A, colour grey, non-marking
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +134 °C, reduced load capacity over +35 °C
  • suitable for autoclaves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LPX-PGV 84XR-PG1-EL-FA
LPX-PGV 84XR-PG1-SG-FA
LPX-PGV 84XR-PG1-SRA-EL-FA
LPX-PGV 84XR-PG1-SRA-SG-FA
LPX-PGV 105XR-PG1-EL-FA
LPX-PGV 105XR-PG1-SG-FA
LPX-PGV 105XR-PG1-SRA-EL-FA
LPX-PGV 105XR-PG1-SRA-SG-FA
LPX-PGV 120XR-PG2-EL-FA
LPX-PGV 120XR-PG2-FI-EL-FA
LPX-PGV 120XR-PG2-FI-SG-FA
LPX-PGV 120XR-PG2-SG-FA
LPX-PGV 120XR-PG2-SRA-EL-FA
LPX-PGV 120XR-PG2-SRA-SG-FA
LPX-PGV 150XK-PG2-EL-FA
LPX-PGV 150XK-PG2-FI-EL-FA
LPX-PGV 150XK-PG2-FI-SG-FA
LPX-PGV 150XK-PG2-SG-FA
LPX-PGV 150XK-PG2-SRA-EL-FA
LPX-PGV 150XK-PG2-SRA-SG-FA
LPX-PGV 186XK-PG3-EL-FA
LPX-PGV 186XK-PG3-FI-EL-FA
LPX-PGV 186XK-PG3-FI-SG-FA
LPX-PGV 186XK-PG3-SG-FA
LPX-PGV 186XK-PG3-SRA-EL-FA
LPX-PGV 186XK-PG3-SRA-SG-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

297.60 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type7280.01 to 140.00Heat Resistance100605019roller bearingswivel castor1249008424blacknono-2590

291.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type7280.01 to 140.00Heat Resistance100605019roller bearingswivel castor1249928424greyyesyes-2590

387.18 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type7280.01 to 140.00Heat Resistance100605019roller bearingswivel castor1244518424blacknono-2590

381.21 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type7280.01 to 140.00Heat Resistance100605019roller bearingswivel castor1244478424greyyesyes-2590

307.81 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23680.01 to 140.00Heat Resistance1006018638roller bearingswivel castor146113310524blacknono-25120

300.76 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23680.01 to 140.00Heat Resistance / Conductivity1006018638roller bearingswivel castor146115410524greyyesyes-25120

397.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23680.01 to 140.00Heat Resistance1006018638roller bearingswivel castor146133210524blacknono-25120

390.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type12480.01 to 140.00Heat Resistance / Conductivity100608424roller bearingswivel castor146119110524greyyesyes-25120

320.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type124140.01 to 220.00Heat Resistance120808424roller bearingswivel castor164155212030blacknono-25150

470.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type124140.01 to 220.00Heat Resistance / Conductivity120808424roller bearingswivel castor with brake164185012030blacknono-25150

461.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type124140.01 to 220.00Heat Resistance120808424roller bearingswivel castor with brake164188212030greyyesyes-25150

311.28 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type194140.01 to 220.00Conductivity1208015032roller bearingswivel castor164157112030greyyesyes-25150

410.26 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type194140.01 to 220.00Conductivity1208015032roller bearingswivel castor164168412030blacknono-25150

400.86 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type194140.01 to 220.00-1208015032roller bearingswivel castor164170812030greyyesyes-25150

348.48 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type194140.01 to 220.00-1208015032Ball bearingswivel castor195187615030blacknono-20200

485.18 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type194140.01 to 220.00Heat Resistance / Conductivity1208015032Ball bearingswivel castor with brake195220415030blacknono-20200

473.20 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type194140.01 to 220.00Heat Resistance / Conductivity1208015032Ball bearingswivel castor with brake195224815030greyyesyes-20200

336.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type50140.01 to 220.00Heat Resistance120803528Ball bearingswivel castor195183815030greyyesyes-20200

438.06 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type50140.01 to 220.00Heat Resistance120803528Ball bearingswivel castor195196115030blacknono-20200

426.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type69140.01 to 220.00Heat Resistance120805019Ball bearingswivel castor195199515030greyyesyes-20200

433.83 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72140.01 to 220.00Heat Resistance140805019Ball bearingswivel castor236298118638blacknono-20200

597.19 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72140.01 to 220.00Heat Resistance140805019Ball bearingswivel castor with brake236333018638blacknono-20200

584.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72140.01 to 220.00Heat Resistance140805019Ball bearingswivel castor with brake236339318638greyyesyes-20200

420.66 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72140.01 to 220.00Heat Resistance140805019Ball bearingswivel castor236303318638greyyesyes-20200

523.41 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72140.01 to 220.00Heat Resistance140805019Ball bearingswivel castor236313518638blacknono-20200

510.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type72140.01 to 220.00Heat Resistance140805019Ball bearingswivel castor236317018638greyyesyes-20200

Loading...

  1. 1

Basic information

Wheel Material Aluminum Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber
Suitable for autoclaves yes Mounting type top plate Tread and tyre hardness 80 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Rustproof yes
Maximum temperature resistance(°C) 134

Tech Support