Hospital Bed Castor, LPZ-ALEV Series

Hospital Bed Castor, LPZ-ALEV Series
Hospital Bed Castor, with Stem Fitting and Integrated Switching Cam, with Central and Directional Lock, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Aluminium Wheel Centre, Non-Marking, Grey, with Steel Thr Ead Guard

Bracket: LPZ series

  • high-quality chromium-nickel steel (1.4301 / AISI304), corrosion-resistant, vibration-ground finished
  • four-point ball bearing for optimal absorption of vertical and horizontal forces
  • hardened precision fork head made from corrosion-resistant steel (1.4034 / AISI420)
  • excellent swivel characteristics, particularly resistant to impact and shocks
  • stem fitting with hexagonal switching cams
  • grease nipple

Wheel: ALEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour grey, non-marking
  • wheel centre: die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LPZ-ALEV 151XK-CS11-EL-FA
LPZ-ALEV 151XK-CS11-SG-FA
LPZ-ALEV 151XK-CS11RI2-EL-FA
LPZ-ALEV 151XK-CS11RI2-SG-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking

475.96 €

1 23 Days 69191715071 Shore Ablacknono

473.61 €

1 23 Days 72192415165 Shore Agreyyesyes

545.75 €

1 23 Days 72192615071 Shore Ablacknono

543.40 €

1 23 Days 72192615165 Shore Agreyyesyes

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 140.01 to 220.00 Wheel Material Aluminum
Wheel Dia. D(mm) 50 Wheel Width B(mm) 19 Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber Product type swivel castor with brake
Total height(mm) 194 Wheel width(mm) 32 Suitable for autoclaves no
Mounting type stem Wheel body color silver grey Tread hydrolysis-resistant no
Rustproof yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 200

Tech Support