Hospital Bed Castor, LPZ-ALTPU Series

Hospital Bed Castor, LPZ-ALTPU Series
Hospital Bed Castor, with Stem Fitting and Integrated Switching Cam, with Central and Directional Lock, Wheel, with Thermoplastic Polyurethane Tread, with Aluminium Wheel Centre, with Steel Thread Guard, Electrically Conductive, Non-Mar King

Bracket: LPZ series

  • high-quality chromium-nickel steel (1.4301 / AISI304), corrosion-resistant, vibration-ground finished
  • four-point ball bearing for optimal absorption of vertical and horizontal forces
  • hardened precision fork head made from corrosion-resistant steel (1.4034 / AISI420)
  • excellent swivel characteristics, particularly resistant to impact and shocks
  • stem fitting with hexagonal switching cams
  • grease nipple

Wheel: ALTPU series

  • high-quality thermoplastic polyurethane (TPU), hardness 92 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: die-cast aluminium

Other features:

  • operating temperature: -20 °C to +134 °C, reduced load capacity over +35 °C, abrasion-resistant
  • suitable for autoclaves
  • electrical conductivity (ohmic resistance) ≤ 104 Ω

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LPZ-ALTPU 150XK-CS11-ELS-FA
LPZ-ALTPU 150XK-CS11RI2-ELS-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

464.81 €

1 23 Days 1929

534.60 €

1 23 Days 1944

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 72 Load Range(daN) 140.01 to 220.00
Wheel Material Aluminum Wheel Characteristics Heat Resistance Wheel Dia. D(mm) 50
Wheel Width B(mm) 19 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Product type swivel castor with brake Total height(mm) 194
Wheel diameter(mm) 150 Wheel width(mm) 32 Suitable for autoclaves yes
Mounting type stem Tread and tyre hardness 92 Shore A Tread color dark grey
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining no
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 134
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 150

Tech Support