Light Duty Swivel Castor, LRA-POA Series

Light Duty Swivel Castor, LRA-POA Series
Light Duty Swivel Castor, with Bolt Hole Fitting, Nylon Wheel, LRA-POA Series

Bracket: LRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POA series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRA-POA 35G
LRA-POA 35G-ES
LRA-POA 35G-GS10
LRA-POA 35G-RA
LRA-POA 35G-RA-ES
LRA-POA 35G-RA-GS10
LRA-POA 50G
LRA-POA 50G-E01
LRA-POA 50G-E02
LRA-POA 50G-E03
LRA-POA 50G-E04
LRA-POA 50G-E05
LRA-POA 50G-E07
LRA-POA 50G-ER02
LRA-POA 50G-ER03
LRA-POA 50G-ER04
LRA-POA 50G-ER05
LRA-POA 50G-ES
LRA-POA 50G-EV02
LRA-POA 50G-EV03
LRA-POA 50G-EV04
LRA-POA 50G-EV05
LRA-POA 50G-EV07
LRA-POA 50G-FI
LRA-POA 50G-FI-E01
LRA-POA 50G-FI-E02
LRA-POA 50G-FI-E03
LRA-POA 50G-FI-E04
LRA-POA 50G-FI-E05
LRA-POA 50G-FI-E07
LRA-POA 50G-FI-ER02
LRA-POA 50G-FI-ER03
LRA-POA 50G-FI-ER04
LRA-POA 50G-FI-ER05
LRA-POA 50G-FI-ES
LRA-POA 50G-FI-EV02
LRA-POA 50G-FI-EV03
LRA-POA 50G-FI-EV04
LRA-POA 50G-FI-EV05
LRA-POA 50G-FI-EV07
LRA-POA 50G-FI-GS10
LRA-POA 50G-GS10
LRA-POA 75G
LRA-POA 75G-E01
LRA-POA 75G-E02
LRA-POA 75G-E03
LRA-POA 75G-E04
LRA-POA 75G-E05
LRA-POA 75G-E07
LRA-POA 75G-ER02
LRA-POA 75G-ER03
LRA-POA 75G-ER04
LRA-POA 75G-ER05
LRA-POA 75G-ES
LRA-POA 75G-EV02
LRA-POA 75G-EV03
LRA-POA 75G-EV04
LRA-POA 75G-EV05
LRA-POA 75G-EV07
LRA-POA 75G-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type Load capacity at 3 km/h
(kg)

6.52 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor501273525bolt hole75

12.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor501523525plug-in pin75

9.47 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor501473525threaded pin75

11.44 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor with brake501523525bolt hole75

17.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type69-5018swivel castor with brake501743525plug-in pin75

14.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor with brake501693525threaded pin75

6.61 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor691415018bolt hole75

21.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor722845018expander75

21.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor722745018expander75

21.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor722875018expander75

21.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor723105018expander75

21.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor723615018expander75

21.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor723705018expander75

20.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor722145018expander75

20.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor722255018expander75

20.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type69-5018swivel castor722345018expander75

20.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor722455018expander75

12.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor691645018plug-in pin75

20.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor722155018expander75

20.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor722225018expander75

20.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-5018swivel castor722305018expander75

20.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type69-5018swivel castor722415018expander75

20.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type69-5018swivel castor722505018expander75

10.13 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type98-7523swivel castor with brake691605018bolt hole75

25.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor with brake724115018expander75

25.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor with brake722945018expander75

25.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor with brake723115018expander75

25.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor with brake723345018expander75

25.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor with brake724885018expander75

25.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor with brake724075018expander75

23.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor with brake722335018expander75

23.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor with brake722445018expander75

23.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor with brake722535018expander75

23.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor with brake722635018expander75

15.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type98-7523swivel castor with brake691875018plug-in pin75

23.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-7523swivel castor with brake722335018expander75

23.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-7523swivel castor with brake722425018expander75

23.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-7523swivel castor with brake722515018expander75

23.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-7523swivel castor with brake722615018expander75

23.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-7523swivel castor with brake722685018expander75

13.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type98-7523swivel castor with brake691815018threaded pin75

9.58 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor691575018threaded pin75

8.69 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor981897523bolt hole75

23.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor1012977523expander75

23.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor1013097523expander75

23.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor1013467523expander75

23.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor1013607523expander75

23.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor1013707523expander75

23.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor1014227523expander75

22.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor1012657523expander75

22.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type101-7523swivel castor1012777523expander75

22.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type98-7523swivel castor1012847523expander75

22.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-7523swivel castor1012957523expander75

14.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-7523swivel castor982167523plug-in pin75

22.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-7523swivel castor722647523expander75

22.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-7523swivel castor722747523expander75

22.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type72-7523swivel castor722827523expander75

22.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type98-7523swivel castor722917523expander75

22.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type98-7523swivel castor723057523expander75

12.22 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type121-10025swivel castor with brake982227523bolt hole75

Loading...

Basic information

Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics Plate Length L(mm) 43
Bearing type plain bore Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Tread and tyre hardness 70 Shore D Tread color black
Wheel body color black Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -25

Tech Support