Light Duty Swivel Castor, LRA-VSTH Series

Light Duty Swivel Castor, LRA-VSTH Series
Light Duty Swivel Castor, with Bolt Hole Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Steel Wheel Centre, LRA-VSTH Series

Bracket: LRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VSTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: steel

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRA-VSTH 35K
LRA-VSTH 35K-GS10
LRA-VSTH 35K-RA
LRA-VSTH 35K-RA-GS10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Product type Weight
(g)
Mounting type Load capacity at 3 km/h
(kg)

18.69 €

1 5 Days 80.01 to 140.00swivel castor209bolt hole100

21.65 €

1 5 Days 35.01 to 80.00swivel castor225threaded pin80

23.58 €

1 23 Days 80.01 to 140.00swivel castor with brake234bolt hole100

26.55 €

1 23 Days 35.01 to 80.00swivel castor with brake248threaded pin80

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 125 Wheel Material Steel
Plate Length L(mm) 43 Wheel Dia. D(mm) 100 Wheel Width B(mm) 30
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: steel Material Polyurethane
Total height(mm) 50 Wheel diameter(mm) 35 Wheel width(mm) 27
Suitable for autoclaves no Tread and tyre hardness 92 Shore A Tread color light brown
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support