Pressed Steel Compact Swivel Castor, LR-GSPO Series (LR-GSPO 60K)

Pressed Steel Compact Swivel Castor, LR-GSPO Series LR-GSPO 60K

Product Details:

Manufacturer part number: LR-GSPO 60K

Brand: BLICKLE

Price: 66.33

Delivery time: 5 Days


Technical Data:

Product type: swivel castor

Weight: 581 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR-GSPO 60K

Part Number
LR-GSPO 60K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Weight
(g)

66.33 €

1 5 Days swivel castor581

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 72 Load Range(daN) 220.01 to 320.00
Wheel Material Engineering Plastics Plate Length L(mm) 70 Wheel Dia. D(mm) 50
Wheel Width B(mm) 19 Bearing type Ball bearing Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon
Material Synthetic Total height(mm) 80 Wheel diameter(mm) 60
Wheel width(mm) 32 Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 80 Shore D Tread color natural beige Wheel body color natural beige
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 250 Load capacity at 3 km/h(kg) 250

This page is Pressed Steel Compact Swivel Castor, LR-GSPO Series, part number LR-GSPO 60K.
You can find the detail information about specifications and dimensions on part number LR-GSPO 60K.

Variation of this product

Part Number
LR-GSPO 60K-RA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Weight
(g)

74.36 €

1 23 Days swivel castor with brake624

Tech Support