Wheel: VSTH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LR-VSTH 60K |
LR-VSTH 60K-RA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Weight (g) | |
---|---|---|---|---|---|---|
76.29 € | 1 | 5 Days | swivel castor | 708 | ||
84.32 € | 1 | 23 Days | swivel castor with brake | 745 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 72 | Load Range(daN) | 140.01 to 220.00 |
---|---|---|---|---|---|
Wheel Material | Steel | Plate Length L(mm) | 70 | Wheel Dia. D(mm) | 50 |
Wheel Width B(mm) | 19 | Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: steel |
Material | Polyurethane | Total height(mm) | 80 | Wheel diameter(mm) | 60 |
Wheel width(mm) | 35 | Suitable for autoclaves | no | Mounting type | bolt hole |
Tread and tyre hardness | 92 Shore A | Tread color | light brown | Wheel body color | silver |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
Load capacity at 3 km/h(kg) | 200 |