Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-SE Series (Part Numbers)

Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-SE Series
Heavy Duty Welded Steel Twin Wheel Swivel Castor, Heavy Duty Swivel Head, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Steel Wheel Centre

Bracket: LSD series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • axial grooved ball bearing ISO 104 and tapered roller bearing ISO 355 in the swivel head
  • bolted and secured welded central kingpin, extremely strong
  • dust and splash-proof
  • grease nipple

Wheel: SE series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: thick-walled pressed steel, with tubular steel hub, lacquered, colour anthracite

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LSD-SE 160K-35
LSD-SE 160K-35-SG
LSD-SE 200K-35
LSD-SE 200K-35-SG
LSD-SE 250K
LSD-SE 300K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

608.63 €

1 7 Days 275750.01 or More17514020080220925016050blackanthracitenono900

621.82 €

1 7 Days 315750.01 or More17514025060220940016050greysilveryesyes900

659.74 €

1 7 Days 315Up to 35.00175140250802601098020050blackanthracitenono1200

676.20 €

1 23 Days 245Up to 35.00175140160502601088120050greysilveryesyes1200

1,499.84 €

1 7 Days 265Up to 35.00255200200503302380025063blackanthracitenono1700

1,826.58 €

1 7 Days 275Up to 35.00255200200803803225030075blackanthracitenono2000

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: thick-walled pressed steel Material Rubber Product type twin wheel swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 65 Shore A
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

Tech Support