Heavy Duty Welded Steel Swivel Castor, LS-GST Series

Heavy Duty Welded Steel Swivel Castor, LS-GST Series
Heavy Duty Welded Steel Swivel Castor, Heavy Duty Swivel Head, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: LS series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • axial grooved ball bearing ISO 104 and tapered roller bearing ISO 355 in the swivel head
  • bolted and secured welded central kingpin, extremely strong
  • dust and splash-proof
  • grease nipple

Wheel: GST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 160 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LS-GST 127K
LS-GST 127K-FS
LS-GST 127K-RI4
LS-GST 127K-RI4-FS
LS-GST 127K-ST
LS-GST 127K-ST-FS
LS-GST 127K-ST-RI4
LS-GST 127K-ST-RI4-FS
LS-GST 150K
LS-GST 150K-FS
LS-GST 150K-RI4
LS-GST 150K-RI4-FS
LS-GST 150K-ST
LS-GST 150K-ST-FS
LS-GST 150K-ST-RI4
LS-GST 150K-ST-RI4-FS
LS-GST 160K
LS-GST 160K-FS
LS-GST 160K-RI4
LS-GST 160K-RI4-FS
LS-GST 160K-ST
LS-GST 160K-ST-FS
LS-GST 160K-ST-RI4
LS-GST 160K-ST-RI4-FS
LS-GST 200K
LS-GST 200K-FS
LS-GST 200K-RI4
LS-GST 200K-RI4-FS
LS-GST 200K-ST
LS-GST 200K-ST-FS
LS-GST 200K-ST-RI4
LS-GST 200K-ST-RI4-FS
LS-GST 202K
LS-GST 202K-FS
LS-GST 202K-RI4
LS-GST 202K-RI4-FS
LS-GST 202K-ST
LS-GST 202K-ST-FS
LS-GST 202K-ST-RI4
LS-GST 202K-ST-RI4-FS
LS-GST 250K
LS-GST 250K-FS
LS-GST 250K-RI4
LS-GST 250K-RI4-FS
LS-GST 250K-ST
LS-GST 250K-ST-FS
LS-GST 250K-ST-RI4
LS-GST 250K-ST-RI4-FS
LS-GST 252K
LS-GST 252K-FS
LS-GST 252K-RI4
LS-GST 252K-RI4-FS
LS-GST 252K-ST
LS-GST 252K-ST-FS
LS-GST 252K-ST-RI4
LS-GST 252K-ST-RI4-FS
LS-GST 302K
LS-GST 302K-RI4
LS-GST 302K-ST
LS-GST 302K-ST-RI4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

316.10 €

1 7 Days 205320.01 to 485.0014011016050swivel castor170539012550450

380.80 €

1 23 Days 205320.01 to 485.0014011016050swivel castor170587012550450

377.07 €

1 7 Days 205320.01 to 485.0014011016050swivel castor170558012550450

441.77 €

1 23 Days 205320.01 to 485.0014011016050swivel castor170623012550450

370.03 €

1 7 Days 205320.01 to 485.0014011016050swivel castor with brake170574012550450

434.73 €

1 23 Days 245320.01 to 485.0014011020050swivel castor with brake170627012550450

430.98 €

1 23 Days 245320.01 to 485.0014011020050swivel castor with brake170597012550450

495.68 €

1 23 Days 245320.01 to 485.0014011020050swivel castor with brake170658012550450

317.93 €

1 7 Days 245485.01 to 750.0014011020050swivel castor200537015050570

386.73 €

1 23 Days 245485.01 to 750.0014011020050swivel castor200638615050570

378.90 €

1 7 Days 245485.01 to 750.0014011020050swivel castor200561015050570

447.69 €

1 23 Days 245485.01 to 750.0014011020050swivel castor200654615050570

382.17 €

1 7 Days 245485.01 to 750.0014011020050swivel castor with brake200578015050570

450.97 €

1 23 Days 255485.01 to 750.0014011020080swivel castor with brake200647015050570

443.12 €

1 7 Days 255485.01 to 750.0014011020080swivel castor with brake200602015050570

511.92 €

1 23 Days 255485.01 to 750.0014011020080swivel castor with brake200669015050570

351.52 €

1 7 Days 255485.01 to 750.0014011020080swivel castor205578016050600

420.30 €

1 23 Days 255485.01 to 750.0014011020080swivel castor205652016050600

412.47 €

1 7 Days 255485.01 to 750.0014011020080swivel castor205602016050600

481.27 €

1 23 Days 255485.01 to 750.0014011020080swivel castor205685116050600

405.01 €

1 7 Days 255485.01 to 750.0014011020080swivel castor with brake205617016050600

473.81 €

1 23 Days 305485.01 to 750.0014011025060swivel castor with brake205692016050600

465.98 €

1 7 Days 305485.01 to 750.0014011025060swivel castor with brake205641016050600

534.77 €

1 23 Days 305485.01 to 750.0014011025060swivel castor with brake205723016050600

352.76 €

1 7 Days 305750.01 or More14011025060swivel castor245704020050800

426.78 €

1 23 Days 305750.01 or More14011025060swivel castor245803020050800

413.72 €

1 7 Days 305750.01 or More14011025060swivel castor245731020050800

487.73 €

1 23 Days 305750.01 or More14011025060swivel castor245829020050800

403.35 €

1 7 Days 305750.01 or More14011025060swivel castor with brake245747020050800

477.37 €

1 23 Days 305750.01 or More14011025080swivel castor with brake245846020050800

464.31 €

1 7 Days 305750.01 or More14011025080swivel castor with brake245769020050800

538.33 €

1 23 Days 305750.01 or More14011025080swivel castor with brake245867320050800

591.87 €

1 7 Days 305Up to 35.0017514025080swivel castor25513040200801200

684.43 €

1 23 Days 305Up to 35.0017514025080swivel castor25514400200801200

676.76 €

1 7 Days 305Up to 35.0017514025080swivel castor25513670200801200

769.35 €

1 23 Days 305Up to 35.0017514025080swivel castor25514596200801200

722.55 €

1 7 Days 305Up to 35.0017514025080swivel castor with brake25513800200801200

815.12 €

1 23 Days 355Up to 35.0017514030080swivel castor with brake25515132200801200

807.45 €

1 7 Days 355Up to 35.0017514030080swivel castor with brake25514125200801200

900.02 €

1 23 Days 355Up to 35.0017514030080swivel castor with brake25515370200801200

632.90 €

1 7 Days 355Up to 35.0017514030080swivel castor30513614250601200

736.88 €

1 23 Days 370Up to 35.00175140300100swivel castor30515884250601200

717.80 €

1 7 Days 170Up to 35.0017514012550swivel castor30513794250601200

821.79 €

1 23 Days 170Up to 35.0017514012550swivel castor30516518250601200

762.63 €

1 7 Days 170Up to 35.0017514012550swivel castor with brake30514284250601200

866.62 €

1 23 Days 170Up to 35.0017514012550swivel castor with brake30516554250601200

847.55 €

1 7 Days 170Up to 35.0017514012550swivel castor with brake30514408250601200

951.53 €

1 23 Days 170Up to 35.0017514012550swivel castor with brake30514004250601200

647.85 €

1 7 Days 170Up to 35.0017514012550swivel castor30515200250801400

759.97 €

1 23 Days 170Up to 35.0017514012550swivel castor30517480250801400

732.75 €

1 7 Days 200Up to 35.0017514015050swivel castor30515420250801400

844.87 €

1 23 Days 200Up to 35.0017514015050swivel castor30517112250801400

778.28 €

1 7 Days 200Up to 35.0017514015050swivel castor with brake30515860250801400

890.40 €

1 23 Days 200Up to 35.0017514015050swivel castor with brake30517500250801400

863.18 €

1 7 Days 200Up to 35.0017514015050swivel castor with brake30516085250801400

975.30 €

1 23 Days 200Up to 35.0017514015050swivel castor with brake30517960250801400

841.52 €

1 7 Days 200Up to 35.0017514015050swivel castor35518500300801800

926.43 €

1 7 Days 200Up to 35.0017514015050swivel castor35519000300801800

974.25 €

1 7 Days 205Up to 35.0017514016050swivel castor with brake35519500300801800

1,059.15 €

1 7 Days 205Up to 35.0017514016050swivel castor with brake35519500300801800

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Tread color green
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support