Heavy Duty Welded Steel Swivel Castor, LS-GTH Series

Heavy Duty Welded Steel Swivel Castor, LS-GTH Series
Heavy Duty Welded Steel Swivel Castor, Heavy Duty Swivel Head, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: LS series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • axial grooved ball bearing ISO 104 and tapered roller bearing ISO 355 in the swivel head
  • bolted and secured welded central kingpin, extremely strong
  • dust and splash-proof
  • grease nipple

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LS-GTH 127K
LS-GTH 127K-FS
LS-GTH 127K-RI4
LS-GTH 127K-RI4-FS
LS-GTH 127K-ST
LS-GTH 127K-ST-FS
LS-GTH 127K-ST-RI4
LS-GTH 127K-ST-RI4-FS
LS-GTH 150K
LS-GTH 150K-FS
LS-GTH 150K-RI4
LS-GTH 150K-RI4-FS
LS-GTH 150K-ST
LS-GTH 150K-ST-FS
LS-GTH 150K-ST-RI4
LS-GTH 150K-ST-RI4-FS
LS-GTH 160K
LS-GTH 160K-FS
LS-GTH 160K-RI4
LS-GTH 160K-RI4-FS
LS-GTH 160K-ST
LS-GTH 160K-ST-FS
LS-GTH 160K-ST-RI4
LS-GTH 160K-ST-RI4-FS
LS-GTH 200K
LS-GTH 200K-FS
LS-GTH 200K-RI4
LS-GTH 200K-RI4-FS
LS-GTH 200K-ST
LS-GTH 200K-ST-FS
LS-GTH 200K-ST-RI4
LS-GTH 200K-ST-RI4-FS
LS-GTH 201K
LS-GTH 201K-FS
LS-GTH 201K-RI4
LS-GTH 201K-RI4-FS
LS-GTH 201K-ST
LS-GTH 201K-ST-FS
LS-GTH 201K-ST-RI4
LS-GTH 201K-ST-RI4-FS
LS-GTH 202K
LS-GTH 202K-FS
LS-GTH 202K-RI4
LS-GTH 202K-RI4-FS
LS-GTH 202K-ST
LS-GTH 202K-ST-FS
LS-GTH 202K-ST-RI4
LS-GTH 202K-ST-RI4-FS
LS-GTH 250K
LS-GTH 250K-FS
LS-GTH 250K-RI4
LS-GTH 250K-RI4-FS
LS-GTH 250K-ST
LS-GTH 250K-ST-FS
LS-GTH 250K-ST-RI4
LS-GTH 250K-ST-RI4-FS
LS-GTH 252K
LS-GTH 252K-FS
LS-GTH 252K-RI4
LS-GTH 252K-RI4-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

297.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor170507012550700

362.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor170564012550700

358.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor170527012550700

423.60 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor170591012550700

351.86 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor with brake170570012550700

416.56 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake170730012550700

412.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake170567012550700

477.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake170618012550700

311.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor200577015050800

379.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor200647015050800

372.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor200600015050800

440.92 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor200670015050800

375.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor with brake200618015050800

444.18 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020060swivel castor with brake200687015050800

436.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020060swivel castor with brake200641015050800

505.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020060swivel castor with brake200709015050800

314.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020060swivel castor205584016050800

383.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020060swivel castor205676816050800

375.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020060swivel castor205607016050800

444.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020060swivel castor205697516050800

368.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020060swivel castor with brake205623016050800

437.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type255750.01 or More14011020080swivel castor with brake205697016050800

429.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type255750.01 or More14011020080swivel castor with brake205646016050800

498.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type255750.01 or More14011020080swivel castor with brake205720016050800

331.41 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type255Up to 35.0014011020080swivel castor2456820200501000

405.43 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type255Up to 35.0014011020080swivel castor2457810200501000

392.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type255Up to 35.0014011020080swivel castor2457100200501000

466.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type255Up to 35.0014011020080swivel castor2458080200501000

382.00 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type255Up to 35.0014011020080swivel castor with brake2457290200501000

456.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0014011025060swivel castor with brake2458270200501000

442.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0014011025060swivel castor with brake2457480200501000

516.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0014011025060swivel castor with brake2458500200501000

368.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0014011025060swivel castor2457860200601400

442.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0014011025060swivel castor2458850200601400

429.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0014011025060swivel castor2458070200601400

503.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0014011025060swivel castor2458369200601400

418.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0014011025060swivel castor with brake2458370200601400

492.66 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0014011025080swivel castor with brake2459230200601400

479.62 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0014011025080swivel castor with brake2458350200601400

553.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0014011025080swivel castor with brake2459340200601400

528.38 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0017514025080swivel castor25513158200801600

620.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0017514025080swivel castor25514740200801600

613.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0017514025080swivel castor25513300200801600

705.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0017514025080swivel castor25514841200801600

659.05 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.0017514025080swivel castor with brake25514100200801600

751.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355Up to 35.0017514030060swivel castor with brake25515600200801600

743.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355Up to 35.0017514030060swivel castor with brake25514065200801600

836.54 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355Up to 35.0017514030060swivel castor with brake25515875200801600

544.76 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355Up to 35.0017514030060swivel castor30513730250601500

648.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355Up to 35.0017514030080swivel castor30516000250601500

629.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355Up to 35.0017514030080swivel castor30514245250601500

733.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355Up to 35.0017514030080swivel castor30516000250601500

674.52 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355Up to 35.0017514030080swivel castor with brake30514508250601500

778.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type370Up to 35.00175140300100swivel castor with brake30516270250601500

759.41 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type430Up to 35.0017514036075swivel castor with brake30514899250601500

863.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type430Up to 35.00175140360120swivel castor with brake30516500250601500

594.80 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type470Up to 35.0017514040080swivel castor30516450250801800

706.92 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type480Up to 35.00175140400125swivel castor30518230250801800

679.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type630Up to 35.00175140500150swivel castor30516450250801800

791.82 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type730Up to 35.00175140600200swivel castor30518500250801800

Loading...

Basic information

Wheel Material Others Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color light brown Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support