Heavy Duty Welded Steel Swivel Castor, LS-SETH Series

Heavy Duty Welded Steel Swivel Castor, LS-SETH Series
Heavy Duty Welded Steel Swivel Castor, Heavy Duty Swivel Head, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Welded Steel Wheel Centre

Bracket: LS series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • axial grooved ball bearing ISO 104 and tapered roller bearing ISO 355 in the swivel head
  • bolted and secured welded central kingpin, extremely strong
  • dust and splash-proof
  • grease nipple

Wheel: SETH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: thick-walled pressed steel, triple welded, with tubular steel hub, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LS-SETH 125K
LS-SETH 125K-FS
LS-SETH 125K-RI4
LS-SETH 125K-RI4-FS
LS-SETH 125K-ST
LS-SETH 125K-ST-FS
LS-SETH 125K-ST-RI4
LS-SETH 125K-ST-RI4-FS
LS-SETH 150K
LS-SETH 150K-FS
LS-SETH 150K-RI4
LS-SETH 150K-RI4-FS
LS-SETH 150K-ST
LS-SETH 150K-ST-FS
LS-SETH 150K-ST-RI4
LS-SETH 150K-ST-RI4-FS
LS-SETH 160K
LS-SETH 160K-FS
LS-SETH 160K-RI4
LS-SETH 160K-RI4-FS
LS-SETH 160K-ST
LS-SETH 160K-ST-FS
LS-SETH 160K-ST-RI4
LS-SETH 160K-ST-RI4-FS
LS-SETH 200K
LS-SETH 200K-FS
LS-SETH 200K-RI4
LS-SETH 200K-RI4-FS
LS-SETH 200K-ST
LS-SETH 200K-ST-FS
LS-SETH 200K-ST-RI4
LS-SETH 200K-ST-RI4-FS
LS-SETH 250K
LS-SETH 250K-FS
LS-SETH 250K-RI4
LS-SETH 250K-RI4-FS
LS-SETH 250K-ST
LS-SETH 250K-ST-FS
LS-SETH 250K-ST-RI4
LS-SETH 250K-ST-RI4-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

333.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor170415012550500

397.97 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor170472012550500

394.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor170437012550500

458.94 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor170484012550500

387.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor with brake170454012550500

451.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake170501012550500

448.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake170477012550500

512.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake170523012550500

351.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor200467015050650

420.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor200530015050650

412.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor200489015050650

481.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor200565315050650

416.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake200508015050650

484.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025060swivel castor with brake200565015050650

477.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025060swivel castor with brake200530015050650

545.87 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025060swivel castor with brake200581015050650

356.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025060swivel castor205484016050700

424.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025060swivel castor205558016050700

417.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025060swivel castor205506016050700

485.87 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025060swivel castor205570816050700

409.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025060swivel castor with brake205523016050700

478.41 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.0014011012550swivel castor with brake205598016050700

470.57 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.0014011012550swivel castor with brake205546016050700

539.37 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.0014011012550swivel castor with brake205620016050700

386.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0014011012550swivel castor2455610200501000

460.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0014011012550swivel castor2456710200501000

447.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0014011012550swivel castor2455880200501000

521.67 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0014011012550swivel castor2456870200501000

437.28 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0014011012550swivel castor with brake2456060200501000

511.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0014011012550swivel castor with brake2457060200501000

498.24 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0014011012550swivel castor with brake2457590200501000

572.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0014011012550swivel castor with brake2457270200501000

601.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0017514012550swivel castor30510307250601350

705.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0017514012550swivel castor30512341250601350

686.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0017514012550swivel castor30510800250601350

790.48 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0017514012550swivel castor30512690250601350

731.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0017514012550swivel castor with brake30511212250601350

835.31 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0017514012550swivel castor with brake30513030250601350

816.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0017514012550swivel castor with brake30511300250601350

920.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.0017514012550swivel castor with brake30513302250601350

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: thick-walled pressed steel
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color light brown Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support