Pressed Steel Swivel Castor, LUH-GST Series

Pressed Steel Swivel Castor, LUH-GST Series
Pressed Steel Swivel Castor, Enclosed Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: LUH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • four-point ball bearing for extremely heavy loads
  • enclosed and sealed swivel head
  • particularly resistant to shocks and impact due to specially-shaped, hardened bearing seats

Wheel: GST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 160 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LUH-GST 127K
LUH-GST 127K-FI
LUH-GST 150K
LUH-GST 150K-FI
LUH-GST 160K
LUH-GST 160K-FI
LUH-GST 200K
LUH-GST 200K-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Load capacity at 4 km/h
(kg)

243.62 €

1 7 Days 197320.01 to 485.00Conductivity150swivel castor1704299125450

307.20 €

1 7 Days 197320.01 to 485.00-150swivel castor with brake1704815125450

251.96 €

1 7 Days 202485.01 to 750.00-160swivel castor1974470150570

316.67 €

1 7 Days 202485.01 to 750.00Conductivity160swivel castor with brake1974950150570

285.55 €

1 7 Days 202485.01 to 750.00Conductivity160swivel castor2024854160600

350.25 €

1 7 Days 202485.01 to 750.00-160swivel castor with brake2025229160600

290.78 €

1 7 Days 202750.01 or More-160swivel castor2455984200800

362.10 €

1 7 Days 202750.01 or MoreConductivity160swivel castor with brake2456566200800

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Others Plate Length L(mm) 140
Plate Width W(mm) 110 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Wheel width(mm) 50
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Tread color green Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support