Pressed Steel Swivel Castor, LUH-POTH Series

Pressed Steel Swivel Castor, LUH-POTH Series
Pressed Steel Swivel Castor, Enclosed Design, with Top Plate Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: LUH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • four-point ball bearing for extremely heavy loads
  • enclosed and sealed swivel head
  • particularly resistant to shocks and impact due to specially-shaped, hardened bearing seats

Wheel: POTH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LUH-POTH 125K
LUH-POTH 125K-FA
LUH-POTH 125K-FI
LUH-POTH 125K-FI-FA
LUH-POTH 150G
LUH-POTH 150G-FA
LUH-POTH 150G-FI
LUH-POTH 150G-FI-FA
LUH-POTH 150K
LUH-POTH 150K-FA
LUH-POTH 150K-FI
LUH-POTH 150K-FI-FA
LUH-POTH 150R
LUH-POTH 150R-FA
LUH-POTH 150R-FI
LUH-POTH 150R-FI-FA
LUH-POTH 160G
LUH-POTH 160G-FA
LUH-POTH 160G-FI
LUH-POTH 160G-FI-FA
LUH-POTH 160K
LUH-POTH 160K-FA
LUH-POTH 160K-FI
LUH-POTH 160K-FI-FA
LUH-POTH 160R
LUH-POTH 160R-FA
LUH-POTH 160R-FI
LUH-POTH 160R-FI-FA
LUH-POTH 200G
LUH-POTH 200G-FA
LUH-POTH 200G-FI
LUH-POTH 200G-FI-FA
LUH-POTH 200K
LUH-POTH 200K-FA
LUH-POTH 200K-FI
LUH-POTH 200K-FI-FA
LUH-POTH 200R
LUH-POTH 200R-FA
LUH-POTH 200R-FI
LUH-POTH 200R-FI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

164.80 €

1 7 Days 245320.01 to 485.0020050Ball bearingswivel castor170228012540-20350

174.48 €

1 7 Days 245320.01 to 485.0020050Ball bearingswivel castor170235112540-20350

228.38 €

1 7 Days 245320.01 to 485.0020050Ball bearingswivel castor with brake170276012540-20350

238.05 €

1 7 Days 245320.01 to 485.0020050Ball bearingswivel castor with brake170284512540-20350

161.12 €

1 7 Days 245485.01 to 750.0020050plain boreswivel castor197245515045-25500

172.16 €

1 23 Days 245485.01 to 750.0020050plain boreswivel castor197100015045-25500

225.87 €

1 7 Days 170485.01 to 750.0012540plain boreswivel castor with brake197290615045-25500

236.90 €

1 23 Days 170485.01 to 750.0012540plain boreswivel castor with brake197100015045-25500

176.67 €

1 7 Days 170485.01 to 750.0012540Ball bearingswivel castor197272715045-20500

187.70 €

1 23 Days 170485.01 to 750.0012540Ball bearingswivel castor197100015045-20500

241.35 €

1 7 Days 202485.01 to 750.0016045Ball bearingswivel castor with brake197319615045-20500

252.40 €

1 7 Days 202485.01 to 750.0016045Ball bearingswivel castor with brake197333915045-20500

167.96 €

1 7 Days 202485.01 to 750.0016045roller bearingswivel castor197256515045-25500

179.02 €

1 23 Days 202485.01 to 750.0016045roller bearingswivel castor197100015045-25500

232.72 €

1 7 Days 202485.01 to 750.0016045roller bearingswivel castor with brake197310015045-25500

243.75 €

1 7 Days 202485.01 to 750.0016045roller bearingswivel castor with brake197319015045-25500

161.55 €

1 7 Days 202485.01 to 750.0016045plain boreswivel castor202253216045-25550

173.25 €

1 23 Days 202485.01 to 750.0016045plain boreswivel castor202100016045-25550

226.29 €

1 7 Days 202485.01 to 750.0016045plain boreswivel castor with brake202300016045-25550

238.00 €

1 23 Days 202485.01 to 750.0016045plain boreswivel castor with brake202324816045-25550

184.05 €

1 7 Days 202485.01 to 750.0016045Ball bearingswivel castor202276716045-20550

195.76 €

1 23 Days 202485.01 to 750.0016045Ball bearingswivel castor202100016045-20550

248.75 €

1 7 Days 202485.01 to 750.0016045Ball bearingswivel castor with brake202326216045-20550

260.47 €

1 23 Days 202485.01 to 750.0016045Ball bearingswivel castor with brake202347616045-20550

167.69 €

1 7 Days 202485.01 to 750.0016045roller bearingswivel castor202263016045-25550

179.40 €

1 23 Days 202485.01 to 750.0016045roller bearingswivel castor202100016045-25550

232.43 €

1 7 Days 202485.01 to 750.0016045roller bearingswivel castor with brake202310716045-25550

244.13 €

1 23 Days 202485.01 to 750.0016045roller bearingswivel castor with brake202330016045-25550

195.21 €

1 7 Days 202750.01 or More16045plain boreswivel castor245309620050-25800

208.35 €

1 23 Days 202750.01 or More16045plain boreswivel castor245100020050-25800

266.57 €

1 7 Days 245750.01 or More20050plain boreswivel castor with brake245366420050-25800

279.70 €

1 7 Days 245750.01 or More20050plain boreswivel castor with brake245393220050-25800

203.63 €

1 7 Days 245750.01 or More20050Ball bearingswivel castor245335020050-20800

216.75 €

1 23 Days 245750.01 or More20050Ball bearingswivel castor245359620050-20800

274.95 €

1 7 Days 245750.01 or More20050Ball bearingswivel castor with brake245390220050-20800

288.08 €

1 7 Days 245750.01 or More20050Ball bearingswivel castor with brake245422320050-20800

197.18 €

1 7 Days 245485.01 to 750.0020050roller bearingswivel castor245328320050-25600

210.32 €

1 23 Days 245485.01 to 750.0020050roller bearingswivel castor245344220050-25600

268.55 €

1 7 Days 245485.01 to 750.0020050roller bearingswivel castor with brake245384620050-25600

281.68 €

1 7 Days 245485.01 to 750.0020050roller bearingswivel castor with brake245402620050-25600

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 140
Plate Width W(mm) 110 Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 94 Shore A
Tread color dark grey Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support