Pressed Steel Swivel Castor, LUH-SPO Series (Part Numbers)

Pressed Steel Swivel Castor, LUH-SPO Series
Pressed Steel Swivel Castor, Enclosed Design, with Top Plate Fitting, Nylon Heavy Duty Wheel

Bracket: LUH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • four-point ball bearing for extremely heavy loads
  • enclosed and sealed swivel head
  • particularly resistant to shocks and impact due to specially-shaped, hardened bearing seats

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LUH-SPO 127G
LUH-SPO 127G-FA
LUH-SPO 127G-FI
LUH-SPO 127G-FI-FA
LUH-SPO 127K
LUH-SPO 127K-FA
LUH-SPO 127K-FI
LUH-SPO 127K-FI-FA
LUH-SPO 150G
LUH-SPO 150G-FA
LUH-SPO 150G-FI
LUH-SPO 150G-FI-FA
LUH-SPO 150K
LUH-SPO 150K-FA
LUH-SPO 150K-FI
LUH-SPO 150K-FI-FA
LUH-SPO 160G
LUH-SPO 160G-FA
LUH-SPO 160G-FI
LUH-SPO 160G-FI-FA
LUH-SPO 160K
LUH-SPO 160K-FA
LUH-SPO 160K-FI
LUH-SPO 160K-FI-FA
LUH-SPO 200G
LUH-SPO 200G-FA
LUH-SPO 200G-FI
LUH-SPO 200G-FI-FA
LUH-SPO 200K
LUH-SPO 200K-FA
LUH-SPO 200K-FI
LUH-SPO 200K-FI-FA
LUH-SPO 201G
LUH-SPO 201G-FA
LUH-SPO 201G-FI
LUH-SPO 201G-FI-FA
LUH-SPO 201K
LUH-SPO 201K-FA
LUH-SPO 201K-FI
LUH-SPO 201K-FI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

171.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245485.01 to 750.0020050plain boreswivel castor1702380125-25750

180.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245485.01 to 750.0020050plain boreswivel castor1702462125-25750

234.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245485.01 to 750.0020050plain boreswivel castor with brake1702866125-25750

244.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245485.01 to 750.0020050plain boreswivel castor with brake1702966125-25750

186.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245485.01 to 750.0020050Ball bearingswivel castor1702625125-20750

196.32 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245485.01 to 750.0020050Ball bearingswivel castor1702652125-20750

250.22 €

1 7 Days --485.01 to 750.00--Ball bearingswivel castor with brake1703120125-20750

259.90 €

1 7 Days --485.01 to 750.00--Ball bearingswivel castor with brake1703202125-20750

177.75 €

1 7 Days --750.01 or More--plain boreswivel castor1972620150-25800

188.79 €

1 7 Days --750.01 or More--plain boreswivel castor1972759150-25800

242.48 €

1 7 Days --750.01 or More--plain boreswivel castor with brake1973119150-25800

253.53 €

1 7 Days --750.01 or More--plain boreswivel castor with brake1973238150-25800

194.62 €

1 7 Days --750.01 or More--Ball bearingswivel castor1972924150-20800

205.65 €

1 23 Days --750.01 or More--Ball bearingswivel castor1973012150-20800

259.30 €

1 7 Days --750.01 or More--Ball bearingswivel castor with brake1973400150-20800

270.35 €

1 23 Days --750.01 or More--Ball bearingswivel castor with brake1973479150-20800

192.99 €

1 7 Days --750.01 or More--plain boreswivel castor2022788160-25850

204.69 €

1 7 Days --750.01 or More--plain boreswivel castor2022924160-25850

257.71 €

1 7 Days --750.01 or More--plain boreswivel castor with brake2023270160-25850

269.43 €

1 23 Days --750.01 or More--plain boreswivel castor with brake2023411160-25850

222.87 €

1 7 Days --750.01 or More--Ball bearingswivel castor2022973160-20850

234.58 €

1 23 Days --750.01 or More--Ball bearingswivel castor2021000160-20850

287.56 €

1 7 Days --750.01 or More--Ball bearingswivel castor with brake2023510160-20850

299.28 €

1 23 Days --750.01 or More--Ball bearingswivel castor with brake2023628160-20850

253.25 €

1 7 Days --Up to 35.00--plain boreswivel castor2453305200-251000

266.39 €

1 23 Days --Up to 35.00--plain boreswivel castor2451000200-251000

324.62 €

1 7 Days --Up to 35.00--plain boreswivel castor with brake2453900200-251000

337.75 €

1 7 Days --Up to 35.00--plain boreswivel castor with brake2454216200-251000

269.55 €

1 7 Days --Up to 35.00--Ball bearingswivel castor2453730200-201000

282.68 €

1 23 Days --Up to 35.00--Ball bearingswivel castor2451000200-201000

340.89 €

1 7 Days --Up to 35.00--Ball bearingswivel castor with brake2454294200-201000

354.00 €

1 23 Days --Up to 35.00--Ball bearingswivel castor with brake2454614200-201000

196.05 €

1 7 Days --Up to 35.00--plain boreswivel castor2453062200-251000

209.18 €

1 23 Days --Up to 35.00--plain boreswivel castor2451000200-251000

267.42 €

1 7 Days --Up to 35.00--plain boreswivel castor with brake2453620200-251000

280.55 €

1 7 Days --Up to 35.00--plain boreswivel castor with brake2453976200-251000

218.78 €

1 7 Days --Up to 35.00--Ball bearingswivel castor2453361200-201000

231.92 €

1 7 Days --Up to 35.00--Ball bearingswivel castor2453697200-201000

290.10 €

1 7 Days --Up to 35.00--Ball bearingswivel castor with brake2453930200-201000

303.23 €

1 7 Days --Up to 35.00--Ball bearingswivel castor with brake2454271200-201000

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 140 Plate Width W(mm) 110
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Wheel width(mm) 50
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color natural white Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80

Tech Support