Pressed Steel Swivel Castor, L-VWPP Series (Part Numbers)

Pressed Steel Swivel Castor, L-VWPP Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with 'Blickle Soft' Soft Rubber Tyre, with Synthetic Rim

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VWPP series

  • tyre: soft rubber "Blickle Soft", hardness 50 Shore A, colour black (wheel Ø 260 mm with additional hard rubber core)
  • rim: high-quality polypropylene, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • wheel Ø 260 mm with additional hard rubber core
  • puncture-proof alternatives for pneumatic tyres

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-VWPP 200R
L-VWPP 200R-FA
L-VWPP 200R-FI
L-VWPP 200R-FI-FA
L-VWPP 200R-FI-SG
L-VWPP 200R-FI-SG-FA
L-VWPP 200R-SG
L-VWPP 200R-SG-FA
L-VWPP 200R-ST
L-VWPP 200R-ST-FA
L-VWPP 200R-ST-SG
L-VWPP 200R-ST-SG-FA
L-VWPP 250G-3
L-VWPP 250G-3-ST
L-VWPP 250R-3
L-VWPP 250R-3-ST
L-VWPP 260G
L-VWPP 260G-ST
L-VWPP 260K
L-VWPP 260K-ST
L-VWPP 260R
L-VWPP 260R-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

97.42 €

1 7 Days 30880.01 to 140.00-14011026085roller bearingswivel castor235283020050blacknono100

108.45 €

1 23 Days 30880.01 to 140.00-14011026085roller bearingswivel castor235294020050blacknono100

141.72 €

1 7 Days 30880.01 to 140.00-14011026085roller bearingswivel castor with brake235325020050blacknono100

152.76 €

1 23 Days 13580.01 to 140.00Conductivity14011010032roller bearingswivel castor with brake235336020050blacknono100

152.00 €

1 7 Days 13580.01 to 140.00Conductivity14011010032roller bearingswivel castor with brake235333220050greyyesyes100

163.05 €

1 23 Days 13580.01 to 140.00Conductivity14011010032roller bearingswivel castor with brake235336720050greyyesyes100

107.70 €

1 7 Days 13580.01 to 140.00Conductivity14011010032roller bearingswivel castor235285320050greyyesyes100

118.73 €

1 23 Days 13580.01 to 140.00Conductivity14011010032roller bearingswivel castor235294720050greyyesyes100

128.55 €

1 7 Days 13580.01 to 140.00Conductivity14011010032roller bearingswivel castor with brake235344620050blacknono100

139.58 €

1 23 Days 13580.01 to 140.00Conductivity14011010032roller bearingswivel castor with brake235358720050blacknono100

138.83 €

1 7 Days 13580.01 to 140.00Conductivity14011010032roller bearingswivel castor with brake235345820050greyyesyes100

149.86 €

1 23 Days 13580.01 to 140.00Conductivity14011010032roller bearingswivel castor with brake235359420050greyyesyes100

148.44 €

1 7 Days 135140.01 to 220.00Conductivity14011010032plain boreswivel castor295423525060blacknono160

179.55 €

1 7 Days 135140.01 to 220.00Conductivity14011010032plain boreswivel castor with brake295488725060blacknono160

159.08 €

1 7 Days 135140.01 to 220.00Conductivity14011010032roller bearingswivel castor295425725060blacknono160

190.22 €

1 7 Days 135140.01 to 220.00Conductivity14011010032roller bearingswivel castor with brake295492725060blacknono160

258.15 €

1 7 Days 135140.01 to 220.00Conductivity17517510032plain boreswivel castor308695026085blacknono200

337.40 €

1 7 Days 135140.01 to 220.00Conductivity17517510032plain boreswivel castor with brake308825026085blacknono200

272.73 €

1 7 Days 135140.01 to 220.00Conductivity17517510032Ball bearingswivel castor308724326085blacknono200

351.98 €

1 7 Days 135140.01 to 220.00Conductivity17517510032Ball bearingswivel castor with brake308840026085blacknono200

259.88 €

1 7 Days 135140.01 to 220.00Conductivity17517510032roller bearingswivel castor308716626085blacknono200

339.13 €

1 7 Days 135140.01 to 220.00Conductivity17517510032roller bearingswivel castor with brake308837526085blacknono200

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 50 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support