Blickle Synthetic Swivel Castor Wave, LWGE-TPA Series

Blickle Synthetic Swivel Castor Wave, LWGE-TPA Series
Blickle Synthetic Swivel Castor Wave, Colour Silver Grey, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, with Synthetic Thread Guard, Electrically Conductive, Non-M Arking

Bracket: LWG series

  • high-quality nylon 6, impact resistant
  • encapsulated, double-sealed, grooved ball bearing in the swivel head
  • bolt hole
  • colour silver grey RAL 7001
  • modern, appealing design

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey RAL 7001

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LWGE-TPA 101KF-11-ELS
LWGE-TPA 101KF-11-ELS-AMG100
LWGE-TPA 101KF-11-ELS-AMG125
LWGE-TPA 101KF-11-FI-ELS
LWGE-TPA 101KF-11-FI-ELS-AMG100
LWGE-TPA 101KF-11-FI-ELS-AMG125
LWGE-TPA 101KF-CS11-ELS
LWGE-TPA 101KF-ELS
LWGE-TPA 101KF-ELS-GS10
LWGE-TPA 101KF-ELS-GS12
LWGE-TPA 101KF-ELS-P25
LWGE-TPA 101KF-ELS-ZA51
LWGE-TPA 101KF-ELS-ZA55
LWGE-TPA 101KF-FI-ELS
LWGE-TPA 101KF-FI-ELS-GS10
LWGE-TPA 101KF-FI-ELS-GS12
LWGE-TPA 101KF-FI-ELS-P25
LWGE-TPA 101KF-FI-ELS-ZA51
LWGE-TPA 101KF-FI-ELS-ZA55
LWGE-TPA 126KF-11-ELS
LWGE-TPA 126KF-11-ELS-AMG100
LWGE-TPA 126KF-11-ELS-AMG125
LWGE-TPA 126KF-11-FI-ELS
LWGE-TPA 126KF-11-FI-ELS-AMG100
LWGE-TPA 126KF-11-FI-ELS-AMG125
LWGE-TPA 126KF-CS11-ELS
LWGE-TPA 126KF-ELS
LWGE-TPA 126KF-ELS-GS10
LWGE-TPA 126KF-ELS-GS12
LWGE-TPA 126KF-ELS-P25
LWGE-TPA 126KF-ELS-ZA51
LWGE-TPA 126KF-ELS-ZA55
LWGE-TPA 126KF-FI-ELS
LWGE-TPA 126KF-FI-ELS-GS10
LWGE-TPA 126KF-FI-ELS-GS12
LWGE-TPA 126KF-FI-ELS-P25
LWGE-TPA 126KF-FI-ELS-ZA51
LWGE-TPA 126KF-FI-ELS-ZA55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

52.23 €

1 7 Days 160Conductivity55-125swivel castor135423100bolt hole70

62.43 €

1 23 Days 160Conductivity55-125swivel castor135531100bolt hole70

63.05 €

1 23 Days 160Conductivity55-125swivel castor135546100bolt hole70

57.65 €

1 7 Days 160Conductivity55-125swivel castor with brake135475100bolt hole70

67.85 €

1 7 Days 160Conductivity55-125swivel castor with brake135571100bolt hole70

68.47 €

1 23 Days 160Conductivity55-125swivel castor with brake135586100bolt hole70

131.38 €

1 23 Days 160Conductivity55-125swivel castor with brake135625100bolt hole70

52.23 €

1 7 Days 160Conductivity55-125swivel castor135419100bolt hole70

54.85 €

1 7 Days 160Conductivity55-125swivel castor135461100threaded pin70

55.36 €

1 7 Days 160Conductivity55-125swivel castor135476100threaded pin70

61.73 €

1 7 Days 160Conductivity9066125swivel castor135568100top plate70

63.00 €

1 7 Days 160Conductivity--125swivel castor135588100stem70

63.00 €

1 7 Days 160Conductivity--125swivel castor135575100stem70

57.65 €

1 7 Days 160Conductivity55-125swivel castor with brake135462100bolt hole70

60.26 €

1 7 Days 160Conductivity55-125swivel castor with brake135496100threaded pin70

60.78 €

1 7 Days 160Conductivity55-125swivel castor with brake135518100threaded pin70

67.10 €

1 23 Days 160Conductivity9066125swivel castor with brake135615100top plate70

68.42 €

1 7 Days 160Conductivity--125swivel castor with brake135634100stem70

68.42 €

1 7 Days 160Conductivity--125swivel castor with brake135624100stem70

55.12 €

1 7 Days 135-55-100swivel castor160507125bolt hole80

65.32 €

1 23 Days 135-55-100swivel castor160596125bolt hole80

65.94 €

1 23 Days 135-55-100swivel castor160621125bolt hole80

60.25 €

1 7 Days 135-55-100swivel castor with brake160546125bolt hole80

70.43 €

1 23 Days 135-55-100swivel castor with brake160661125bolt hole80

71.07 €

1 23 Days 135-55-100swivel castor with brake160671125bolt hole80

134.25 €

1 23 Days 135-55-100swivel castor with brake160699125bolt hole80

55.12 €

1 7 Days 135-55-100swivel castor160494125bolt hole80

57.73 €

1 7 Days 135-55-100swivel castor160550125threaded pin80

58.25 €

1 7 Days 138-55-100swivel castor160564125threaded pin80

64.57 €

1 7 Days 135-9066100swivel castor160662125top plate80

65.90 €

1 7 Days 135---100swivel castor160648125stem80

65.90 €

1 7 Days 135---100swivel castor160720125stem80

60.25 €

1 7 Days 135-55-100swivel castor with brake160544125bolt hole80

62.85 €

1 7 Days 138-55-100swivel castor with brake160580125threaded pin80

63.38 €

1 7 Days 135-55-100swivel castor with brake160610125threaded pin80

69.99 €

1 23 Days 135-9066100swivel castor with brake160720125top plate80

71.02 €

1 7 Days 135---100swivel castor with brake160708125stem80

71.02 €

1 7 Days 135---100swivel castor with brake160670125stem80

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics
Wheel Width B(mm) 32 Bearing type Ball bearing (C) Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Wheel width(mm) 32 Suitable for autoclaves no
Tread and tyre hardness 85 Shore A Tread color grey Wheel body color silver grey RAL 7001
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support