Blickle Synthetic Swivel Castor Wave, LWGX-TPA Series

Blickle Synthetic Swivel Castor Wave, LWGX-TPA Series
Blickle Synthetic Swivel Castor Wave, Corrosion-Resistant, Colour Grey White, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, LWGX-TPA Series

Bracket: LWGX series

  • high-quality nylon 6, impact resistant
  • moulded corrosion-resistant grooved ball bearing in the swivel head sealed on both sides
  • bolt hole
  • colour silver grey RAL 7001
  • all parts including axle material are corrosion-resistant
  • modern, appealing design

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey RAL 7001

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LWGX-TPA 101G
LWGX-TPA 101G-11
LWGX-TPA 101G-11-AMGX100
LWGX-TPA 101G-11-AMGX125
LWGX-TPA 101G-11-FI
LWGX-TPA 101G-11-FI-AMGX100
LWGX-TPA 101G-11-FI-AMGX125
LWGX-TPA 101G-FI
LWGX-TPA 101G-FI-GSX10
LWGX-TPA 101G-FI-GSX12
LWGX-TPA 101G-FI-PX25
LWGX-TPA 101G-FI-ZAX51
LWGX-TPA 101G-FI-ZAX55
LWGX-TPA 101G-GSX10
LWGX-TPA 101G-GSX12
LWGX-TPA 101G-PX25
LWGX-TPA 101G-ZAX51
LWGX-TPA 101G-ZAX55
LWGX-TPA 101XKF
LWGX-TPA 101XKF-11
LWGX-TPA 101XKF-11-AMGX100
LWGX-TPA 101XKF-11-AMGX125
LWGX-TPA 101XKF-11-FI
LWGX-TPA 101XKF-11-FI-AMGX100
LWGX-TPA 101XKF-11-FI-AMGX125
LWGX-TPA 101XKF-FI
LWGX-TPA 101XKF-FI-GSX10
LWGX-TPA 101XKF-FI-GSX12
LWGX-TPA 101XKF-FI-PX25
LWGX-TPA 101XKF-FI-ZAX51
LWGX-TPA 101XKF-FI-ZAX55
LWGX-TPA 101XKF-GSX10
LWGX-TPA 101XKF-GSX12
LWGX-TPA 101XKF-PX25
LWGX-TPA 101XKF-ZAX51
LWGX-TPA 101XKF-ZAX55
LWGX-TPA 126G
LWGX-TPA 126G-11
LWGX-TPA 126G-11-AMGX100
LWGX-TPA 126G-11-AMGX125
LWGX-TPA 126G-11-FI
LWGX-TPA 126G-11-FI-AMGX100
LWGX-TPA 126G-11-FI-AMGX125
LWGX-TPA 126G-FI
LWGX-TPA 126G-FI-GSX10
LWGX-TPA 126G-FI-GSX12
LWGX-TPA 126G-FI-PX25
LWGX-TPA 126G-FI-ZAX51
LWGX-TPA 126G-FI-ZAX55
LWGX-TPA 126G-GSX10
LWGX-TPA 126G-GSX12
LWGX-TPA 126G-PX25
LWGX-TPA 126G-ZAX51
LWGX-TPA 126G-ZAX55
LWGX-TPA 126XKF
LWGX-TPA 126XKF-11
LWGX-TPA 126XKF-11-AMGX100
LWGX-TPA 126XKF-11-AMGX125
LWGX-TPA 126XKF-11-FI
LWGX-TPA 126XKF-11-FI-AMGX100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

40.07 €

1 7 Days 135-55-100plain boreswivel castor135356100bolt hole100

40.07 €

1 7 Days 135-55-100plain boreswivel castor135358100bolt hole100

51.66 €

1 7 Days 135-55-100plain boreswivel castor135456100bolt hole100

52.28 €

1 7 Days 135-55-100plain boreswivel castor135470100bolt hole100

46.20 €

1 7 Days 135-55-100plain boreswivel castor with brake135408100bolt hole100

57.82 €

1 7 Days 135-55-100plain boreswivel castor with brake135504100bolt hole100

58.43 €

1 7 Days 135-55-100plain boreswivel castor with brake135525100bolt hole100

46.20 €

1 7 Days 135-55-100plain boreswivel castor with brake135404100bolt hole100

49.77 €

1 7 Days 135-55-100plain boreswivel castor with brake135450100threaded pin100

50.29 €

1 7 Days 138-55-100plain boreswivel castor with brake135450100threaded pin100

59.43 €

1 23 Days 135-9066100plain boreswivel castor with brake138528100top plate100

66.33 €

1 7 Days 135---100plain boreswivel castor with brake135552100stem100

66.33 €

1 7 Days 135---100plain boreswivel castor with brake135568100stem100

43.61 €

1 7 Days 135-55-100plain boreswivel castor135402100threaded pin100

44.13 €

1 7 Days 138-55-100plain boreswivel castor135400100threaded pin100

53.30 €

1 23 Days 135-9066100plain boreswivel castor138483100top plate100

60.13 €

1 7 Days 135---100plain boreswivel castor135504100stem100

60.13 €

1 7 Days 160---125plain boreswivel castor135509100stem100

49.65 €

1 23 Days 160-55-125Ball bearing (C)swivel castor135414100bolt hole100

49.65 €

1 23 Days 160-55-125Ball bearing (C)swivel castor135420100bolt hole100

61.26 €

1 7 Days 160-55-125Ball bearing (C)swivel castor135506100bolt hole100

61.88 €

1 7 Days 160-55-125Ball bearing (C)swivel castor135521100bolt hole100

55.87 €

1 23 Days 160-55-125Ball bearing (C)swivel castor with brake135465100bolt hole100

67.46 €

1 7 Days 160-55-125Ball bearing (C)swivel castor with brake135560100bolt hole100

68.10 €

1 7 Days 160-55-125Ball bearing (C)swivel castor with brake135579100stem100

55.87 €

1 23 Days 163-55-125Ball bearing (C)swivel castor with brake135458100stem100

59.41 €

1 7 Days 160-55-125Ball bearing (C)swivel castor with brake135500100bolt hole100

59.93 €

1 7 Days 160-55-125Ball bearing (C)swivel castor with brake135517100threaded pin100

69.10 €

1 7 Days 160-9066125Ball bearing (C)swivel castor with brake138584100threaded pin100

75.93 €

1 7 Days 160---125Ball bearing (C)swivel castor with brake135607100top plate100

75.93 €

1 7 Days 163---125Ball bearing (C)swivel castor with brake135610100bolt hole100

53.21 €

1 7 Days 160-55-125Ball bearing (C)swivel castor135451100threaded pin100

53.73 €

1 7 Days 160-55-125Ball bearing (C)swivel castor135470100threaded pin100

62.95 €

1 7 Days 160-9066125Ball bearing (C)swivel castor138528100top plate100

69.78 €

1 7 Days 160---125Ball bearing (C)swivel castor135560100stem100

69.78 €

1 7 Days 160---125Ball bearing (C)swivel castor135575100stem100

41.88 €

1 7 Days 160-55-125plain boreswivel castor160433125bolt hole110

41.88 €

1 7 Days 160-55-125plain boreswivel castor160436125bolt hole110

53.49 €

1 7 Days 160-55-125plain boreswivel castor160526125bolt hole110

54.10 €

1 7 Days 160-55-125plain boreswivel castor160548125bolt hole110

48.15 €

1 7 Days 160-55-125plain boreswivel castor with brake160487125bolt hole110

59.75 €

1 7 Days 160-55-125plain boreswivel castor with brake160576125bolt hole110

60.38 €

1 7 Days 160-55-125plain boreswivel castor with brake160602125bolt hole110

48.15 €

1 7 Days 160-55-125plain boreswivel castor with brake160486125bolt hole110

51.70 €

1 7 Days 160-55-125plain boreswivel castor with brake160530125threaded pin110

52.21 €

1 7 Days 163-55-125plain boreswivel castor with brake160543125threaded pin110

61.50 €

1 23 Days 160-9066125plain boreswivel castor with brake163608125top plate110

68.28 €

1 7 Days 160---125plain boreswivel castor with brake160628125stem110

68.28 €

1 7 Days 160---125plain boreswivel castor with brake160635125stem110

45.44 €

1 7 Days 160-55-125plain boreswivel castor160478125threaded pin110

45.95 €

1 7 Days 163-55-125plain boreswivel castor160490125threaded pin110

55.61 €

1 23 Days 160-9066125plain boreswivel castor163550125top plate110

62.01 €

1 7 Days 160---125plain boreswivel castor160578125stem110

62.01 €

1 7 Days 135Conductivity--100plain boreswivel castor160598125stem110

52.67 €

1 7 Days 135Conductivity55-100Ball bearing (C)swivel castor160500125bolt hole110

52.67 €

1 7 Days 135Conductivity55-100Ball bearing (C)swivel castor160500125bolt hole110

64.26 €

1 7 Days 135Conductivity55-100Ball bearing (C)swivel castor160587125bolt hole110

64.88 €

1 7 Days 135Conductivity55-100Ball bearing (C)swivel castor160602125bolt hole110

58.05 €

1 7 Days 135Conductivity55-100Ball bearing (C)swivel castor with brake160550125bolt hole110

69.67 €

1 7 Days 135Conductivity55-100Ball bearing (C)swivel castor with brake160640125bolt hole110

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Wheel Width B(mm) 32 Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Wheel width(mm) 32 Suitable for autoclaves no Tread and tyre hardness 85 Shore A
Tread color grey Wheel body color silver grey RAL 7001 Tread hydrolysis-resistant no
Non-staining no Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support