Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Mounting type | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.58 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor | 135 | 360 | 100 | bolt hole | 100 | ||
28.58 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor | 135 | 365 | 100 | bolt hole | 100 | ||
38.77 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor | 135 | 454 | 100 | bolt hole | 100 | ||
39.38 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor | 135 | 478 | 100 | bolt hole | 100 | ||
33.82 € | 1 | 5 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor with brake | 135 | 414 | 100 | bolt hole | 100 | ||
44.01 € | 1 | 23 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor with brake | 135 | 504 | 100 | bolt hole | 100 | ||
44.63 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor with brake | 135 | 526 | 100 | bolt hole | 100 | ||
107.71 € | 1 | 23 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor with brake | 135 | 556 | 100 | bolt hole | 100 | ||
33.82 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor with brake | 135 | 408 | 100 | bolt hole | 100 | ||
36.43 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor with brake | 135 | 451 | 100 | threaded pin | 100 | ||
36.95 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor with brake | 135 | 470 | 100 | threaded pin | 100 | ||
44.07 € | 1 | 7 Days | 138 | - | 90 | 66 | 100 | plain bore | swivel castor with brake | 138 | 557 | 100 | top plate | 100 | ||
45.39 € | 1 | 7 Days | 135 | - | - | - | 100 | plain bore | swivel castor with brake | 135 | 552 | 100 | stem | 100 | ||
45.39 € | 1 | 7 Days | 135 | - | - | - | 100 | plain bore | swivel castor with brake | 135 | 578 | 100 | stem | 100 | ||
31.19 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor | 135 | 400 | 100 | threaded pin | 100 | ||
31.72 € | 1 | 7 Days | 135 | - | 55 | - | 100 | plain bore | swivel castor | 135 | 410 | 100 | threaded pin | 100 | ||
39.17 € | 1 | 7 Days | 138 | - | 90 | 66 | 100 | plain bore | swivel castor | 138 | 497 | 100 | top plate | 100 | ||
39.99 € | 1 | 7 Days | 135 | - | - | - | 100 | plain bore | swivel castor | 135 | 518 | 100 | stem | 100 | ||
39.99 € | 1 | 7 Days | 135 | - | - | - | 100 | plain bore | swivel castor | 135 | 528 | 100 | stem | 100 | ||
34.28 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor | 135 | 420 | 100 | bolt hole | 100 | ||
34.28 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor | 135 | 412 | 100 | bolt hole | 100 | ||
44.46 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor | 135 | 506 | 100 | bolt hole | 100 | ||
45.08 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor | 135 | 532 | 100 | bolt hole | 100 | ||
39.68 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor with brake | 135 | 463 | 100 | bolt hole | 100 | ||
49.88 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor with brake | 135 | 562 | 100 | bolt hole | 100 | ||
50.50 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor with brake | 135 | 576 | 100 | bolt hole | 100 | ||
113.42 € | 1 | 23 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor with brake | 135 | 607 | 100 | stem | 100 | ||
39.68 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor with brake | 135 | 462 | 100 | stem | 100 | ||
42.30 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor with brake | 135 | 502 | 100 | bolt hole | 100 | ||
42.83 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor with brake | 135 | 510 | 100 | threaded pin | 100 | ||
49.13 € | 1 | 7 Days | 163 | - | 90 | 66 | 125 | Ball bearing (C) | swivel castor with brake | 138 | 602 | 100 | threaded pin | 100 | ||
50.47 € | 1 | 7 Days | 160 | - | - | - | 125 | Ball bearing (C) | swivel castor with brake | 135 | 620 | 100 | top plate | 100 | ||
50.47 € | 1 | 7 Days | 160 | - | - | - | 125 | Ball bearing (C) | swivel castor with brake | 135 | 625 | 100 | bolt hole | 100 | ||
36.89 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor | 135 | 460 | 100 | threaded pin | 100 | ||
37.41 € | 1 | 7 Days | 160 | - | 55 | - | 125 | Ball bearing (C) | swivel castor | 135 | 460 | 100 | threaded pin | 100 | ||
43.78 € | 1 | 23 Days | 163 | - | 90 | 66 | 125 | Ball bearing (C) | swivel castor | 138 | 566 | 100 | top plate | 100 | ||
45.05 € | 1 | 7 Days | 160 | - | - | - | 125 | Ball bearing (C) | swivel castor | 135 | 570 | 100 | stem | 100 | ||
45.05 € | 1 | 7 Days | 160 | - | - | - | 125 | Ball bearing (C) | swivel castor | 135 | 576 | 100 | stem | 100 | ||
31.22 € | 1 | 7 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor | 160 | 434 | 125 | bolt hole | 110 | ||
31.22 € | 1 | 7 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor | 160 | 432 | 125 | bolt hole | 110 | ||
41.41 € | 1 | 7 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor | 160 | 685 | 125 | bolt hole | 110 | ||
42.03 € | 1 | 7 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor | 160 | 542 | 125 | bolt hole | 110 | ||
36.07 € | 1 | 7 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor with brake | 160 | 486 | 125 | bolt hole | 110 | ||
46.25 € | 1 | 7 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor with brake | 160 | 585 | 125 | bolt hole | 110 | ||
46.88 € | 1 | 7 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor with brake | 160 | 598 | 125 | bolt hole | 110 | ||
110.37 € | 1 | 23 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor with brake | 160 | 630 | 125 | bolt hole | 110 | ||
36.07 € | 1 | 5 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor with brake | 160 | 493 | 125 | bolt hole | 110 | ||
38.67 € | 1 | 7 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor with brake | 160 | 528 | 125 | threaded pin | 110 | ||
39.20 € | 1 | 7 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor with brake | 160 | 533 | 125 | threaded pin | 110 | ||
46.32 € | 1 | 23 Days | 160 | - | 90 | 66 | 125 | plain bore | swivel castor with brake | 163 | 630 | 125 | top plate | 110 | ||
47.35 € | 1 | 7 Days | 160 | - | - | - | 125 | plain bore | swivel castor with brake | 160 | 638 | 125 | stem | 110 | ||
47.35 € | 1 | 7 Days | 160 | - | - | - | 125 | plain bore | swivel castor with brake | 160 | 648 | 125 | stem | 110 | ||
33.83 € | 1 | 7 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor | 160 | 474 | 125 | threaded pin | 110 | ||
34.35 € | 1 | 7 Days | 160 | - | 55 | - | 125 | plain bore | swivel castor | 160 | 488 | 125 | threaded pin | 110 | ||
40.90 € | 1 | 23 Days | 163 | - | 90 | 66 | 125 | plain bore | swivel castor | 163 | 588 | 125 | top plate | 110 | ||
42.23 € | 1 | 7 Days | 160 | - | - | - | 125 | plain bore | swivel castor | 160 | 586 | 125 | stem | 110 | ||
42.23 € | 1 | 7 Days | 160 | - | - | - | 125 | plain bore | swivel castor | 160 | 597 | 125 | stem | 110 | ||
35.48 € | 1 | 7 Days | 135 | Conductivity | 55 | - | 100 | Ball bearing (C) | swivel castor | 160 | 505 | 125 | bolt hole | 110 | ||
35.48 € | 1 | 7 Days | 135 | Conductivity | 55 | - | 100 | Ball bearing (C) | swivel castor | 160 | 501 | 125 | bolt hole | 110 | ||
45.69 € | 1 | 7 Days | 135 | Conductivity | 55 | - | 100 | Ball bearing (C) | swivel castor | 160 | 596 | 125 | bolt hole | 110 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Wheel Width B(mm) | 32 | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber |
Wheel width(mm) | 32 | Suitable for autoclaves | no | Tread and tyre hardness | 85 Shore A |
Tread color | grey | Wheel body color | grey white RAL 9002 | Tread hydrolysis-resistant | no |
Non-staining | no | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Mounting type
Load capacity at 3 km/h(kg)
Type
Filter by standard shipping days
Optional Attributes