Blickle Synthetic Swivel Castor Wave, LWKXE-TPA Series

Blickle Synthetic Swivel Castor Wave, LWKXE-TPA Series
Blickle Synthetic Swivel Castor Wave, Corrosion-Resistant, Colour Grey White, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, with Synthetic Thread Guard, Electrically Conductive, Non-M Arking, LWKXE-TPA Series

Bracket: LWKX series

  • high-quality nylon 6, impact resistant
  • moulded corrosion-resistant grooved ball bearing in the swivel head sealed on both sides
  • bolt hole
  • colour grey white RAL 9002
  • all parts including axle material are corrosion-resistant
  • modern, appealing design

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour grey white RAL 9002

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LWKXE-TPA 101XKF-11-ELS
LWKXE-TPA 101XKF-11-ELS-AMWX100
LWKXE-TPA 101XKF-11-ELS-AMWX125
LWKXE-TPA 101XKF-11-FI-ELS
LWKXE-TPA 101XKF-11-FI-ELS-AMWX100
LWKXE-TPA 101XKF-11-FI-ELS-AMWX125
LWKXE-TPA 101XKF-ELS
LWKXE-TPA 101XKF-ELS-GSX10
LWKXE-TPA 101XKF-ELS-GSX12
LWKXE-TPA 101XKF-ELS-PX25
LWKXE-TPA 101XKF-ELS-ZAX51
LWKXE-TPA 101XKF-ELS-ZAX55
LWKXE-TPA 101XKF-FI-ELS
LWKXE-TPA 101XKF-FI-ELS-GSX10
LWKXE-TPA 101XKF-FI-ELS-GSX12
LWKXE-TPA 101XKF-FI-ELS-PX25
LWKXE-TPA 101XKF-FI-ELS-ZAX51
LWKXE-TPA 101XKF-FI-ELS-ZAX55
LWKXE-TPA 126XKF-11-ELS
LWKXE-TPA 126XKF-11-ELS-AMWX100
LWKXE-TPA 126XKF-11-ELS-AMWX125
LWKXE-TPA 126XKF-11-FI-ELS
LWKXE-TPA 126XKF-11-FI-ELS-AMWX100
LWKXE-TPA 126XKF-11-FI-ELS-AMWX125
LWKXE-TPA 126XKF-ELS
LWKXE-TPA 126XKF-ELS-GSX10
LWKXE-TPA 126XKF-ELS-GSX12
LWKXE-TPA 126XKF-ELS-PX25
LWKXE-TPA 126XKF-ELS-ZAX51
LWKXE-TPA 126XKF-ELS-ZAX55
LWKXE-TPA 126XKF-FI-ELS
LWKXE-TPA 126XKF-FI-ELS-GSX10
LWKXE-TPA 126XKF-FI-ELS-GSX12
LWKXE-TPA 126XKF-FI-ELS-PX25
LWKXE-TPA 126XKF-FI-ELS-ZAX51
LWKXE-TPA 126XKF-FI-ELS-ZAX55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

67.62 €

1 7 Days 160Conductivity55-125swivel castor135419100bolt hole70

79.21 €

1 23 Days 160Conductivity55-125swivel castor135510100bolt hole70

79.85 €

1 23 Days 160Conductivity55-125swivel castor135524100bolt hole70

73.83 €

1 7 Days 160Conductivity55-125swivel castor with brake135465100bolt hole70

85.43 €

1 7 Days 160Conductivity55-125swivel castor with brake135561100bolt hole70

86.05 €

1 23 Days 160Conductivity55-125swivel castor with brake135577100bolt hole70

67.62 €

1 7 Days 160Conductivity55-125swivel castor135412100bolt hole70

71.18 €

1 7 Days 160Conductivity55-125swivel castor135455100threaded pin70

71.70 €

1 7 Days 160Conductivity55-125swivel castor135470100threaded pin70

80.91 €

1 23 Days 160Conductivity9066125swivel castor135523100top plate70

87.75 €

1 23 Days 160Conductivity--125swivel castor135548100stem70

87.75 €

1 23 Days 160Conductivity--125swivel castor135567100stem70

73.83 €

1 7 Days 160Conductivity55-125swivel castor with brake135461100bolt hole70

77.38 €

1 7 Days 160Conductivity55-125swivel castor with brake135502100threaded pin70

77.90 €

1 7 Days 160Conductivity55-125swivel castor with brake135519100threaded pin70

87.07 €

1 23 Days 160Conductivity9066125swivel castor with brake135586100top plate70

93.90 €

1 7 Days 160Conductivity--125swivel castor with brake135624100stem70

93.90 €

1 23 Days 135---100swivel castor with brake135602100stem70

72.30 €

1 7 Days 135-55-100swivel castor160496125bolt hole80

83.90 €

1 23 Days 135-55-100swivel castor160609125bolt hole80

84.53 €

1 23 Days 135-55-100swivel castor160621125bolt hole80

77.70 €

1 7 Days 135-55-100swivel castor with brake160551125bolt hole80

89.30 €

1 23 Days 135-55-100swivel castor with brake160665125bolt hole80

89.92 €

1 23 Days 135-55-100swivel castor with brake160677125bolt hole80

72.30 €

1 7 Days 135-55-100swivel castor160513125bolt hole80

75.85 €

1 7 Days 135-55-100swivel castor160534125threaded pin80

76.37 €

1 7 Days 135-55-100swivel castor160554125threaded pin80

86.98 €

1 23 Days 138-9066100swivel castor160611125top plate80

92.55 €

1 23 Days 135---100swivel castor160663125stem80

92.55 €

1 7 Days 135---100swivel castor160673125stem80

77.70 €

1 7 Days 135-55-100swivel castor with brake160560125bolt hole80

81.25 €

1 7 Days 135-55-100swivel castor with brake160601125threaded pin80

81.77 €

1 7 Days 138-55-100swivel castor with brake160606125threaded pin80

92.05 €

1 23 Days 135-9066100swivel castor with brake160662125top plate80

98.83 €

1 7 Days 135---100swivel castor with brake160694125stem80

98.83 €

1 7 Days 135---100swivel castor with brake160723125stem80

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics
Wheel Width B(mm) 32 Bearing type Ball bearing (C) Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Wheel width(mm) 32 Suitable for autoclaves no
Tread and tyre hardness 85 Shore A Tread color grey Wheel body color grey white RAL 9002
Tread hydrolysis-resistant no Non-staining no Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support